0x90n2 PAI Info Data Ch.[n+1]

0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels

Index (hex)

Name

Meaning

Data type

Flags

Default

90n2:0

PAI Info Data
Ch.[n+1]

 

UINT8

RO

0x12 (18dec)

90n2:01

Effective Sample Rate

Effective Sample Rate

UINT32

RO

0x00000000 (0dec)

90n2:02

Channel Temperature

Temperature of the channel

REAL32

RO

0x00000000 (0dec)

90n2:03

Min. Channel Temperature

Minimal temperature of the channel

REAL32

RO

0x00000000 (0dec)

90n2:04

Max. Channel Temperature

Maximal temperature of the channel

REAL32

RO

0x00000000 (0dec)

90n2:05

Overload Time

Absolute time during overload

"Overload" means that the channel is electrically overloaded. This is a non-recommendable condition that may eventually lead to atypical aging or even damage. This condition should be avoided.

Its accumulated duration is displayed here informatively.

UINT32

RO

0x00000000 (0dec)

90n2:06

Saturation Time

Absolute time during saturation

"Saturation" means that the measuring range of the ADC of the channel is fully utilized, the ADC thus outputs its maximum value and the measured value can no longer be used. "Saturation" is therefore a pre-deregistration, with further signal increase it comes to "overload".

The saturation state is not fundamentally harmful, but it indicates an insufficient dimensioning of the measurement channel.

Its accumulated response time is displayed here informatively.

UINT32

RO

0x00000000 (0dec)

90n2:07

Overtemperature Time (Channel)

Time of exceeded temperature of the channel

UINT32

RO

0x00000000 (0dec)

90n2:11

Vendor Calibration Counter

Counter of the vendor calibration
(related to the selected interface)
The counter counts +1 when data has changed and the memory code word is written. Depending on the adjustment method, the counter may therefore count several times.

UINT16

RO

0x0000
(0dec)

90n2:12

User Calibration Counter

Counter of the user calibration
(related to the selected interface)
The counter counts +1 when data has changed and the memory code word is written. Depending on the adjustment method, the counter may therefore count several times.

UINT16

RO

0x0000
(0dec)