0x90nF PAI Calibration Dates Ch.[n+1]
0 ≤ n ≤ m, n+1 = Channel number; m+1 = max. No. of channels
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
90nF:0 |
PAI Calibration Dates |
|
UINT8 |
RO |
0x94 (148dec) |
|
90nF:01 |
Vendor U ±60 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:02 |
Vendor U ±10 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:03 |
Vendor U ±5 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:04 |
Vendor U ±2.5 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:05 |
Vendor U ±1.25 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:06 |
Vendor U ±640 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:07 |
Vendor U ±320 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:08 |
Vendor U ±160 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:09 |
Vendor U ±80 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:0A |
Vendor U ±40 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:0B |
Vendor U ±20 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:0E |
Vendor U 0..10 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:0F |
Vendor U 0..5 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:11 |
Vendor I ±20 mA |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:12 |
Vendor I 0..20 mA |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:13 |
Vendor I 4..20 mA |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:14 |
Vendor I 4..20 mA (NAMUR) |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:81 |
User U ±60 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:82 |
User U ±10 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:83 |
User U ±5 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:84 |
User U ±2.5 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:85 |
User U ±1.25 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:86 |
User U ±640 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:87 |
User U ±320 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:88 |
User U ±160 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:89 |
User U ±80 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:8A |
User U ±40 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:8B |
User U ±20 mV |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:8E |
User U 0..10 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:8F |
User U 0..5 V |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:91 |
User I ±20 mA |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:92 |
User I 0..20 mA |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:93 |
User I 4..20 mA |
|
OCTET-STRING[4] |
RO |
{0} |
|
90nF:94 |
User I 4..20 mA (NAMUR) |
|
OCTET-STRING[4] |
RO |
{0} |