0x90n0 PAI Internal Data Ch.[n+1]

0 ≤ n ≤ m, n+1 = Channel number, m+1 = max. No. of channels

Index (hex)

Name

Meaning

Data type

Flags

Default

90n0:0

PAI Internal Data
Ch.[n+1]

 

UINT8

RO

0x22 (34dec)

90n0:02

ADC Raw Value

ADC Raw Value

INT32

RO

0x00000000 (0dec)

90n0:03

Calibration Value

Value after calibration

INT32

RO

0x00000000 (0dec)

90n0:04

Zero Offset Value

Zero offset value

INT32

RO

0x00000000 (0dec)

90n0:07

Actual Negative Peak Hold

Current absolute minimum value

INT32

RO

0x00000000 (0dec)

90n0:08

Actual Positive Peak Hold

Current absolute maximum value

INT32

RO

0x00000000 (0dec)

90n0:09

Previous Negative Peak Hold

Absolute minimum value up to last rising edge of "Peak Hold Reset"

INT32

RO

0x00000000 (0dec)

90n0:0A

Previous Positive Peak Hold

Absolute maximum value up to last rising edge of "Peak Hold Reset"

INT32

RO

0x00000000 (0dec)

90n0:0B

Filter 1 Value

Value after filter 1

INT32

RO

0x00000000 (0dec)

90n0:0C

Filter 2 Value

Value after filter 2

INT32

RO

0x00000000 (0dec)

90n0:0D

True RMS Value

Value after "True RMS" calculation

INT32

RO

0x00000000 (0dec)

90n0:0E

Extended Functions Value

Value after advanced (optional) function

INT32

RO

0x00000000 (0dec)

90n0:0F

Integrator/Differentiator Value

Value after integration or differentiation

INT32

RO

0x00000000 (0dec)

90n0:10

Scaler Value

Value after scaling

INT32

RO

0x00000000 (0dec)

90n0:11

Limiter Value

Value after limitation

INT32

RO

0x00000000 (0dec)

90n0:21

Signal Frequency

Frequency of the input signal

UINT32

RO

0x00000000 (0dec)

90n0:22

Signal Duty Cycle

Duty Cycle of the input signal

UINT8

RO

0x00 (0dec)