Overview multiplex terminals
Module | Signal | Number of | Output current per channel AC/DC | Diagnostics | Distributed Clocks |
---|---|---|---|---|---|
EL2642 | 2 wire reed output, | 8 | 0.5 A | - | yes |
ELM2642-0000 | 2 wire reed output, | 8 | 0.5 A | - | yes |
ELM2644-0000 | 2 wire reed output, | 16 | 0.5 A | - | yes |
ELM2742-0000 | MOSFET output, | 8 | 1 A | - | yes |
ELM2744-0000 | MOSFET output, | 16 | 1 A | - | yes |