EL2642 - Technical data
Technical data | EL2642 |
|---|---|
Technology | Multiplexer |
Connection technology | 2-wire reed output |
Connection type | Spring-loaded technology |
Number of outputs | 2 x 4x multiplexer |
Nominal voltage | 48 V AC/DC (max. switching voltage) |
Load type | ohmic |
Distributed clocks | yes |
Minimal EtherCAT cycle time | 100 µs |
Ohmic switching current | 0.5 A AC/DC per channel |
Inductive switching current | no data |
Switching capacity | 10 W max.
|
Continuous power | 10 W max. |
Peak current | 1 A (100 ms) |
Current consumption E-bus | typ. 60 mA |
Electrical isolation channel/channel 1) | Functional insulation, 100 V AC/DC (type test) |
Electrical isolation channel/E-Bus 1) | Functional insulation, 707 V DC (type test) |
Electrical isolation channel/SGND 1) | Functional insulation, 100 V AC/DC (type test) |
Current consumption power contacts | 20 mA typ. |
Configuration | no address or configuration setting |
On-resistance | 0.2 Ω typ. |
Switching on speed 2) | 1 ms typ., max. 5 ms |
Switching off speed 2) | 1 ms typ., max. 5 ms |
Breakdown voltage | 170 V |
Short-circuit current | not short-circuit proof |
Electrical life span | Load-dependent; reference value for 10V/ 100mA ohmic: 10 ⋅ 106 switching cycles |
Special features | fast reed relay |
Weight | approx. 100 g |
Permissible ambient temperature range during operation | -0…+55 °C |
Permissible ambient temperature range during storage | -25…+85 °C |
Approvals/markings (* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).
1) see notes to potential groups within chapter "Mounting and Wiring" / "Power supply, potential groups"
2) it is not so much the Ton/Toff time of the switching element that is decisive with regard to the switching speed, but rather the time it takes for the device's internal firmware to control the switches.