Housing data
Housing data
Terminal | Connection type | Width | Height | Depth |
---|---|---|---|---|
EL2642 | Cage clamp | 12 mm | 100 mm | 68 mm |
ELM2642-0000 | push-in, for direct wiring, plug connector detachable for service | 33 mm | 100 mm | 95 mm |
Terminal | Connection type | Width | Height | Depth |
---|---|---|---|---|
EL2642 | Cage clamp | 12 mm | 100 mm | 68 mm |
ELM2642-0000 | push-in, for direct wiring, plug connector detachable for service | 33 mm | 100 mm | 95 mm |