0xF600 DO Device Status Inputs
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F600:0 |
DO Device Status Inputs |
Max. Subindex |
UINT8 |
RO |
0x0F (15dec) |
F600:01 |
Error |
Error state. See Diagnosis messages. |
Bit |
RO |
0x00 (0dec) |
F600:0D |
Diag |
A new diagnosis message is available. |
Bit |
RO |
0x00 (0dec) |
F600:0F |
Input cycle counter |
Will be incremented in each EtherCAT cycle (0.1.2.0.1.2...). |
BIT2 |
RO |
0x00 (0dec) |