0x90n0 DO Info data Group [n+1]
0 ≤ n ≤ m, n+1 = channel number; m+1 = max. No. of channels
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
90n0:0 |
DO Info data Group [n+1] |
Max. Subindex |
UINT8 |
RO |
0x04 (4dec) |
90n0:01 |
Y1 switch cycle counter |
Switching cycle counter by relay Y1 at Mux [n+1] since production |
UINT32 |
RO |
0x00000000 (0dec) |
90n0:02 |
Y2 switch cycle counter |
Switching cycle counter by relay Y2 at Mux [n+1] since production |
UINT32 |
RO |
0x00000000 (0dec) |
90n0:03 |
Y3 switch cycle counter |
Switching cycle counter by relay Y3 at Mux [n+1] since production |
UINT32 |
RO |
0x00000000 (0dec) |
90n0:04 |
Y4 switch cycle counter |
Switching cycle counter by relay Y4 at Mux [n+1] since production |
UINT32 |
RO |
0x00000000 (0dec) |