0x70n0 DO Outputs Group [n+1]
0 ≤ n ≤ m, n+1 = channel number; m+1 = max. No. of channels
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
70n0:0 |
DO Outputs Group [n+1] |
Max. Subindex |
UINT8 |
RO |
0x04 (4dec) |
70n0:01 |
Y1 |
Process data value by relay Y1 at Mux [n+1] |
Bit |
RW |
0x00 (0dec) |
70n0:02 |
Y2 |
Process data value by relay Y2 at Mux [n+1] |
Bit |
RW |
0x00 (0dec) |
70n0:03 |
Y3 |
Process data value by relay Y3 at Mux [n+1] |
Bit |
RW |
0x00 (0dec) |
70n0:04 |
Y4 |
Process data value by relay Y4 at Mux [n+1] |
Bit |
RW |
0x00 (0dec) |