EL9540-0010 - LEDs, connection and process data
LED | Color | Meaning | |
|---|---|---|---|
Power Up | green | off | No voltage |
on | OK | ||
Diag Up | red | off | No error |
on | Undervoltage: Up below 18 V | ||
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
Flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Flashing | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Flashing | State of the EtherCAT State Machine: BOOTSTRAP = function for Firmware updates of the terminal, for example | ||
Terminal point | Description | |
|---|---|---|
Description | No. | |
n.c. | 1 | not connected |
Input +24 V | 2 | +24 V input |
Input 0 V | 3 | 0 V input |
n.c | 4 | not connected |
n.c. | 5 | not connected |
+24 V Up Output | 6 | +24 V output |
0 V Up Output | 7 | 0 V output |
n.c | 8 | not connected |
Process data EL9540-0010
The EL9540-0010 has a bit width of 2 bits [diagnostic bits for undervoltage and overvoltage] in the process image and is represented in the TwinCAT tree as follows:
Fig.45: EL9540-0010 in the TwinCAT tree