EL9560 - Technical data
Technical data | EL9560 |
---|---|
Input voltage | 24 VDC (-15 %/+20 %) |
Output voltage | 24 VDC (-15 %/+5 %) |
Output current | 0.1 A |
Short circuit proof | yes |
Message to E-bus | yes |
Power contacts (right) | U0, 0 V, PE |
E-Bus current consumption | 90 mA typ. |
Bit width in process image | 1 |
Electrical connection to mounting rail | - |
Isolation voltage | 1,500 VAC´continuous load, field side/E-bus |
Insulation voltage input/output | 500 VAC continuous load |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Configuration | no address or configuration settings required |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also installation instructions for enhanced mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).