Introduction

Introduction 1:Fig.4: Left: EL9505 (identical pin assignment: EL9508, EL9510, EL9512, EL9515) Right: EL9560

Based on the input voltage (24 VDC), the EL9505, EL9508, EL9510, EL9512 and EL9515 power supply terminals generate different output voltages, which can be picked up at the terminals. The following EtherCAT Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the operating states of the terminals, short-circuits or overloads are indicated by the overcurrent LEDs. The input voltage and the output voltage U0 are not electrically isolated.

The EL9560 power supply unit terminal generates an electrically isolated output voltage from the 24 VDC input voltage. The input voltage and the output voltage of 500 V are also electrically isolated.