Input data
Index 6000 BCT Inputs
Index (hex) | Name | Meaning | Data type | Unit | Flags | Default |
|---|---|---|---|---|---|---|
6000:0 | BCT Inputs | Max. subindex | UINT8 | - | RO | 0x14 (20dec) |
6000:01 | Terminal Overtemperature | Indicates that the threshold value for the overtemperature on the PCB has been exceeded | BOOLEAN | - | RO | 0x00 (0dec) |
6000:02 | I2T error | The error temperature of the external resistor has been exceeded | BOOLEAN | - | RO | 0x00 (0dec) |
6000:03 | I2T warning | The warning temperature of the external resistor has been exceeded | BOOLEAN | - | RO | 0x00 (0dec) |
6000:04 | Overvoltage | Voltage exceeds the overvoltage threshold value | BOOLEAN | - | RO | 0x00 (0dec) |
6000:05 | Undervoltage | Voltage falls below the undervoltage threshold value | BOOLEAN | - | RO | 0x00 (0dec) |
6000:06 | Chopper on | Brake chopper active | BOOLEAN | - | RO | 0x00 (0dec) |
6000:07 | Overcurrent Protection | The PDO Overcurrent Protection is set to TRUE if the overcurrent or short-circuit detection of the EL9576 has been triggered. Otherwise the bit is permanently FALSE. | BOOLEAN | - | RO | 0x00 (0dec) |
6000:0F | Input cycle counter | The input cycle counter is a counter that increases each time the process data is updated. | BOOLEAN | - | BIT2 | 0x00 (0dec) |
6000:11 | DC link voltage | Supply voltage in mV as unsigned 32-bit integer | UINT32 | mV | RO | 0x00000000 (0dec) |
6000:13 | Resistor current | Current through the external resistor in mA as unsigned 32-bit integer | INT32 | mA | RO | 0x00000000 (0dec) |
6000:14 | Duty Cycle | Temporal utilization of the external resistor. Indicates the activity of the resistor in the last 100 ms as a percentage. | UINT8 | % | RO | 0x00 (0dec) |
Index 6001 BCT Load Factor
Index (hex) | Name | Meaning | Data type | Unit | Flags | Default |
|---|---|---|---|---|---|---|
6001:0 | BCT Load Factor | Max. subindex | UINT8 | - | RO | 0x01 (1dec) |
6001:01 | I2T load factor | Percentage value that indicates the level between the I2T error level and the ambient temperature. At 100%, the I2T model triggers and switches off the terminal (if index 8000:01 is not set). | UINT8 | % | RO | 0x00 (0dec) |