Process data
TwinCAT displays the process data of the EL9562 in a tree structure.
Fig.28: EL9562 - Tree structureThe EL9562 contains the three input objects:
- Status Uo Channel 1 (0x1A00) with the Power OK signal for the status of output voltage 1
- Status Uo Channel 2 (0x1A01) with the Power OK signal for the status of output voltage 2
- Status Up (0x1A02) with the Power OK signal for the status of the input voltage Up (24 V)
The EL9562 contains the two output objects:
- Control Channel 1 (0x1600) with the Disable output for switching off the output voltage 1
- Control Channel 2 (0x1601) with the Disable output for switching off the output voltage 2
Fig.29: EL9562 - Process data![]() | On delivery, the output voltages of the EL9562 are switched on As soon as the EL9562-xxxx is supplied with input voltage (24 VDC), the two output voltages are present, even if no EtherCAT communication is taking place. The output voltages must be actively switched off by setting the process data Control Channel 1 / Disable or Control Channel 2 / Disable. |
