EL9562 - connection and LED displays

Connection
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1, 24 V | 1 | Output 1, 24 V |
24 V | 2 | 24 V, internally connected to terminal point 6 and power contact 24 V |
0 V | 3 | 0 V, internally connected to terminal point 7 and power contact 0 V |
Output 2, 24 V | 4 | Output 2, 24 V |
Output 1, 0 V | 5 | Output 1, 0 V |
24 V | 6 | 24 V, internally connected to terminal point 2 and power contact 24 V |
0 V | 7 | 0 V, internally connected to terminal point 3 and power contact 0 V |
Output 2, 0 V | 8 | Output 2, 0 V |
LED displays
LED | Color | Display | Meaning |
---|---|---|---|
Run | green | lit | Terminal is exchanging data |
Output 1 | green | lit | Output voltage 1 active |
Input | green | lit | Input voltage Up present |
Output 2 | green | lit | Output voltage 2 active |