Diag Messages

The terminal provides the following Diag-Messages/diagnostic messages:

Diag-Code

TwinCAT Message (German)

TwinCAT Message (English)

Troubleshooting/meaning

#x1601

Spannungsversorgung wiederhergestellt

Power supply restored

Supply available again

#x1604

Spannungsversorgung nicht mehr zu groß

Power supply no longer too high

Confirmation:

The supply voltage has been reduced/stabilized (see also #x4602)

#x1707

Es liegt keine Überlast mehr vor

No overload anymore

No more overload present

#x1708

Ausgangsleistung überschreitet Grenzwert nicht mehr

Output power no longer exceeds limit

Confirmation:

The output power limit is no longer being exceeded (see also #x4615)

#x170A

Es liegt kein Messbereichsfehler mehr vor (%s)

No range error anymore (%s)

No more measuring range error present in the specified channel

#x170E

Es liegt keine Geräteübertemperatur mehr vor

No device overtemperature anymore

No more overtemperature present

#x4602

Spannungsversorgung zu groß

Power supply too high

Solution:

Reduce or stabilize the supply voltage

#x4615

Ausgangsleistung überschreitet Grenzwert

Output power exceeds limit

Output power limit exceeded for >100 ms

Limit value for EL9501:
Pmax = 1.05 * 15.0 W = 15.75 W

Limit value for EL9561:
Pmax = 1.05 * 4.8 W = 5.04 W

#x4901

Fehlende Spannungsversorgung

Missing power supply

Up,in missing or too low

#x8104

Geräteübertemperatur

Device overtemperature

Cooling, check output current for specification limit

#x8144

Hardwarefehler, Nummer(0x%X)

Hardware fault (0x%X)

Contact support/service, device function no longer available, error number provided

#x8701

Fehlerhafte Werte im EEPROM

Incorrect values in EEPROM

Device function is still available, but persistent health data in the CoE is invalid and is no longer updated

#x8707

Überlast

Overload

Check output current for specification limit, see output characteristic diagrams

#x870A

Messbereichsfehler

Range error

- Error in the specified range

- AO output range exceeded, setpoint higher than FSV -> change output range to 20 V or reduce setpoint

- One of the AI measuring ranges exceeded -> increase measuring range

Diag Messages 1:
Fig.23: Example of representation in TwinCAT 3.1
Diag Messages 2:
Fig.24: Example of overload in the "AO OUT" output channel