Integer scaler (only when using PDO SINT16)

It may be useful to output analog values slightly beyond the nominal output range AEWnom, e.g. to compensate for power losses or to transport diagnostic information. For this reason, the optional Extended Range "107%" has been introduced in Beckhoff analog channels (support depends on the device). The definition for 16 bits is as follows:

Integer scaler (only when using PDO SINT16) 1:Fig.203: Defined resolution, 16-bit

Setting:

Integer scaler (only when using PDO SINT16) 2:Fig.222: Setting Index 80nD:12, Legacy Range, Extended Range

Depending on the interface, this means the conversion SINT16 -> Real32 in the controller:

Output range ±10 V (bipolar)

Integer scaler (only when using PDO SINT16) 3:Fig.223: Output range ±10 V (bipolar)

Output range 0...10 V (unipolar)

Integer scaler (only when using PDO SINT16) 4:Fig.224: Output range 0 - 10 V (unipolar)

Output range ±20 mA (bipolar)

Integer scaler (only when using PDO SINT16) 5:Fig.225: Output range ±20 mA (bipolar)

Output range 0...20 mA (current loop)

Integer scaler (only when using PDO SINT16) 6:Fig.226: Output range 0...20 mA (current loop)

Output range 4...20 mA (current loop)

Integer scaler (only when using PDO SINT16) 7:Fig.227: Output range 4...20 mA (current loop)