Level Warning
The output channel makes it possible to return a warning to the controller if a permissible value range is exceeded. This can be used, for example, to detect rare or invalid output values. There is no limit to the output value. The Limiter should be used for this function.
The limits are set to the output range limits by default and after changing the interface.
Parameter:
Index | Designation |
|---|---|
80nD:15 | Warning Level Low |
80nD:16 | Warning Level High |
Results:
PDO AO Status -> Warning | ||
|---|---|---|
Index | Designation | Meaning |
90n0:02 | Warning Low Counter | counts +1 when falling below x80nD:15, |
90n0:03 | Warning High Counter | counts +1 when exceeding x80nD:16, |
The counters are reset by
- an interface change
- or the command x401n after index FB00:01 (channel 1: n=0, channel 2: n=1, ...),
the success is displayed with "255" in index FB00:03 Response. - and the command x4001 "Reset all counters"
Fig.188: CoE Index FB00, DEV CommandDuring command execution, "Status" 255 "busy" is displayed in index FB00:02, "0" means "successfully completed"
The firmware responds to an unknown command with
Fig.189: General parameter incompatibility reason, 0x06040043