Filter 1 (low-pass)

A digital filter with predefined properties is available in the analog channel. Depending on the setting, it can take on the characteristics of a filter with finite impulse response (FIR filter) or with infinite impulse response (IIR filter).

The filter properties of all input channels are set via the 1st channel, the filter settings of the other input channels have no function.

This filter still works on the integer values and is therefore independent of the interface.

In CoE 0x90n0:1B “Sampling Rate” the current conversion rate is displayed in [Hz], depending on the filter setting

Filter 1 (low-pass) 1:Fig.183: Index 0x9000:1B, Sampling Rate

Parameter:

- Filter activation: CoE Index 0x80n0:06

The filter is enabled by default in this analog channel, see below for properties. Channel properties with disabled filter:

Conversion time

Sampling rate

500 µs

2000 sps

Filter 1 (low-pass) 2:Fig.184: Example square wave signal 0->4.52 V on channel 1, filter disabled, EtherCAT cycle time 100 µs

- Filter type: CoE Index 0x80n0:15

The available options are:

Filter type

Designation

FIR

50 Hz FIR

FIR

60 Hz FIR

IIR

IIR 1

IIR

IIR 2

IIR

IIR 3

IIR

IIR 4

IIR

IIR 5

IIR

IIR 6

IIR

IIR 7

IIR

IIR 8

Filter 1 (low-pass) 3:Fig.185: FIR 50 Hz filter

Filter data FIR:

Filter

Attenuation

Cut-off frequency (-3 dB)

Conversion time

Sampling rate

50 Hz FIR

>50 dB

22 Hz

625 µs

1600 sps

60 Hz FIR

>45 dB

26 Hz

521 µs

1920 sps

IIR filter

Cut-off frequency (-3 dB)

IIR 1

1 kHz

IIR 2

500 Hz

IIR 3

285 Hz

IIR 4

142 Hz

IIR 5

66 Hz

IIR 6

33 Hz

IIR 7

17 Hz

IIR 8

8.2 Hz

Filter 1 (low-pass) 4:Fig.186: Comparison of square wave signal 0.2 Hz/4.5 V, EtherCAT cycle time 100 µs, left filter disabled, right IIR8