Information and diagnostic data
Index 1020 Device Statistics
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1020:0 | Device Statistics | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
1020:01 | Time since power on | Operating time since last power-on [s] | UINT32 | RO | 0x00000000 (0dec) |
1020:02 | Total time powered | Total operating time [s] | UINT32 | RO | 0x00000000 (0dec) |
1020:03 | Number of power cycles | Number of power cycles | UINT32 | RO | 0x00000000 (0dec) |
Index 9000 AO Output Internal Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9000:0 | AO Output Internal Data | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
9000:01 | Value after User Scale | Current output value after “UserScale”, see data flow, chapter “Analog output commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9000:02 | Warning Low Counter | Counter for “Warning Low” events | UINT32 | RO | 0x00000000 (0dec) |
9000:03 | Warning High Counter | Counter for “Warning High” events | UINT32 | RO | 0x00000000 (0dec) |
9000:05 | Watchdog Counter | Counter for “Watchdog” events | UINT32 | RO | 0x00000000 (0dec) |
9000:06 | Limiter Low Counter | Counter for “Limiter Low” events | UINT32 | RO | 0x00000000 (0dec) |
9000:07 | Limiter High Counter | Counter for “Limiter High” events | UINT32 | RO | 0x00000000 (0dec) |
9000:08 | Value After Slew Rate Limitation | Current output value after SlewRateLimitation, see data flow, chapter “Analog output commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9000:0A | Value After User Calibration | Current output value after user adjustment, see data flow, chapter “Commissioning analog output” | REAL32 | RO | 0x00000000 (0.0) |
9000:0B | Value After Vendor Calibration | Current output value after vendor adjustment, see data flow, chapter “Analog output commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9000:0C | DAC Raw Value | Output value to the DAC | INT32 | RO | 0x00000000 (0dec) |
9000:0F | Output Cycle Counter Error | Counter for “Output Cycle Counter Error” events | UINT32 | RO | 0x00000000 (0dec) |
Index 9002 AO Output Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9002:0 | AO Output Info Data | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9002:11 | Vendor Calibration Counter | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) |
9002:12 | User Calibration Counter | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index 9010 AO Complementary Limit High Internal Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9010:0 | AO Complementary Limit High Internal Data | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
9010:02 | Warning Low Counter | Counter for “Warning Low” events | UINT32 | RO | 0x00000000 (0dec) |
9010:03 | Warning High Counter | Counter for “Warning High” events | UINT32 | RO | 0x00000000 (0dec) |
9010:06 | Limiter Low Counter | Counter for “Limiter Low” events | UINT32 | RO | 0x00000000 (0dec) |
9010:07 | Limiter High Counter | Counter for “Limiter High” events | UINT32 | RO | 0x00000000 (0dec) |
9010:0A | Value After User Calibration | Current output value after user adjustment | REAL32 | RO | 0x00000000 (0.0) |
9010:0B | Value After Vendor Calibration | Current output value after manufacturer adjustment | REAL32 | RO | 0x00000000 (0.0) |
9000:0C | DAC Raw Value | Output value to the DAC | INT32 | RO | 0x00000000 (0dec) |
9010:0F | Output Cycle Counter Error | Counter for “Output Cycle Counter Error” events | UINT32 | RO | 0x00000000 (0dec) |
Index 9012 AO Complementary Limit High Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9012:0 | AO Complementary Limit High Info Data | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9012:11 | Vendor Calibration Counter | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) |
9012:12 | User Calibration Counter | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index 9030 AI Input Voltage Internal Data*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9030:0 | AI Input Voltage Internal Data | Max. Subindex | UINT8 | RO | 0x1B (27dec) |
9030:02 | ADC raw value | ADC raw data, see data flow, chapter “Analog input commissioning” | INT32 | RO | 0x00000000 (0dec) |
9030:03 | Value After Filter 1 | Current measured value after filter 1, see data flow, chapter “Analog input commissioning” | INT32 | RO | 0x00000000 (0dec) |
9030:04 | Value After Interface | Current measured value after interface evaluation, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9030:05 | Value After Vendor Calibration | Current measured value after vendor adjustment, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9030:06 | Value After User Calibration | Current measured value after user adjustment, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9030:0B | Value After User Scale | Current measured value according to “UserScale”, see data flow, chapter “Analog input commissioning“ | REAL32 | RO | 0x00000000 (0.0) |
9030:0C | Actual positive peak hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0.0) |
9030:0D | Actual negative peak hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0.0) |
9030:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
9030:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
9030:16 | Limit 1 Counter Low | Counter for “Limit 1 Low” events | UINT32 | RO | 0x00000000 (0dec) |
9030:17 | Limit 1 Counter High | Counter for “Limit 1 High” events | UINT32 | RO | 0x00000000 (0dec) |
9030:18 | Limit 2 Counter Low | Counter for “Limit 2 Low” events | UINT32 | RO | 0x00000000 (0dec) |
9030:19 | Limit 2 Counter High | Counter for “Limit 2 High” events | UINT32 | RO | 0x00000000 (0dec) |
9030:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0.0) |
9030:1B | Sampling rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0.0) |
*) only for EL9501
Index 9032 AI Input Voltage Info Data*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9032:0 | AI Input Voltage Info Data | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9032:11 | Vendor Calibration Counter | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) |
9032:12 | User Calibration Counter | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
*) only for EL9501
Index 9050 AI Output Voltage Internal Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9050:0 | AI Output Voltage Internal Data | Max. Subindex | UINT8 | RO | 0x1B (27dec) |
9050:02 | ADC raw value | ADC raw data, see data flow, chapter “Analog input commissioning” | INT32 | RO | 0x00000000 (0dec) |
9050:03 | Value After Filter 1 | Current measured value after filter 1, see data flow, chapter “Analog input commissioning” | INT32 | RO | 0x00000000 (0dec) |
9050:04 | Value After Interface | Current measured value after interface evaluation, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9050:05 | Value After Vendor Calibration | Current measured value after vendor adjustment, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9050:06 | Value After User Calibration | Current measured value after user adjustment, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9050:0B | Value After User Scale | Current measured value according to “UserScale”, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9050:0C | Actual positive peak hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0.0) |
9050:0D | Actual negative peak hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9050:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
9050:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
9050:16 | Limit 1 Counter Low | Counter for “Limit 1 Low” events | UINT32 | RO | 0x00000000 (0dec) |
9050:17 | Limit 1 Counter High | Counter for “Limit 1 High” events | UINT32 | RO | 0x00000000 (0dec) |
9050:18 | Limit 2 Counter Low | Counter for “Limit 2 Low” events | UINT32 | RO | 0x00000000 (0dec) |
9050:19 | Limit 2 Counter High | Counter for “Limit 2 High” events | UINT32 | RO | 0x00000000 (0dec) |
9050:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0.0) |
9050:1B | Sampling rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0.0) |
Index 9052 AI Output Voltage Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9052:0 | AI Output Voltage Info Data | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9052:11 | Vendor Calibration Counter | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) |
9052:12 | User Calibration Counter | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index 9060 AI Output Current Internal Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9060:0 | AI Output Current Internal Data | Max. Subindex | UINT8 | RO | 0x1B (27dec) |
9060:02 | ADC raw value | ADC raw data, see data flow, chapter “Analog input commissioning” | INT32 | RO | 0x00000000 (0dec) |
9060:03 | Value After Filter 1 | Current measured value after filter 1, see data flow, chapter “Analog input commissioning” | INT32 | RO | 0x00000000 (0dec) |
9060:04 | Value After Interface | Current measured value after interface evaluation, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9060:05 | Value After Vendor Calibration | Current measured value after vendor adjustment, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9060:06 | Value After User Calibration | Current measured value after user adjustment, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9060:0B | Value After User Scale | Current measured value according to “UserScale”, see data flow, chapter “Analog input commissioning” | REAL32 | RO | 0x00000000 (0.0) |
9060:0C | Actual positive peak hold | Positive drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0.0) |
9060:0D | Actual negative peak hold | Negative drag indicator, instantaneous value | REAL32 | RO | 0x00000000 (0dec) |
9060:14 | Underrange Error Counter | Counter for underrange errors | UINT32 | RO | 0x00000000 (0dec) |
9060:15 | Overrange Error Counter | Counter for overrange errors | UINT32 | RO | 0x00000000 (0dec) |
9060:16 | Limit 1 Counter Low | Counter for “Limit 1 Low” events | UINT32 | RO | 0x00000000 (0dec) |
9060:17 | Limit 1 Counter High | Counter for “Limit 1 High” events | UINT32 | RO | 0x00000000 (0dec) |
9060:18 | Limit 2 Counter Low | Counter for “Limit 2 Low” events | UINT32 | RO | 0x00000000 (0dec) |
9060:19 | Limit 2 Counter High | Counter for “Limit 2 High” events | UINT32 | RO | 0x00000000 (0dec) |
9060:1A | Tare Value | Tare value currently taken into account | REAL32 | RO | 0x00000000 (0.0) |
9060:1B | Sampling rate | Current effective sampling rate, [1/sec] | REAL32 | RO | 0x00000000 (0.0) |
Index 9062 AI Output Current Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9062:0 | AI Output Current Info Data | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9062:11 | Vendor Calibration Counter | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) |
9062:12 | User Calibration Counter | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0007 (7dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Maximum subindex | UINT8 | RO | 0x07 (7dec) |
F010:01 | Subindex 001 | Profile 300 | INT32 | RO | 0x00000190 (400dec) |
F010:02 | Subindex 002 | Profile 300 | INT32 | RO | 0x00000190 (400dec) |
F010:03 | Subindex 003 | - | INT32 | RO | 0x00000000 (0dec) |
F010:04 | Subindex 004 | Profile 300/- | INT32 | RO | EL9501: EL9561: |
F010:05 | Subindex 005 | - | INT32 | RO | 0x00000000 (0dec) |
F010:06 | Subindex 006 | Profile 300 | INT32 | RO | 0x0000012C (300dec) |
F010:07 | Subindex 007 | Profile 300 | INT32 | RO | 0x0000012C (300dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Download revision | The subindex 0xF081:01 (Download revision) describes the revision level of the module. | UINT32 | RW | 0x00000000 (0dec) |
Index F900 DEV Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | DEV Info Data | Largest subindex of this object | UINT8 | RO | 0x14 (20dec) |
F900:01 | Power Good | see chapter “Device diagnostic functions” | BOOLEAN | RO | 0x00 (0dec) |
F900:11 | Operating Time | UINT32 | RO | 0x00000000 (0dec) | |
F900:12 | Device Temperature | REAL32 | RO | 0x00000000 (0.0) | |
F900:13 | Min. Device Temperature | REAL32 | RO | 0x00000000 (0.0) | |
F900:14 | Max. Device Temperature | REAL32 |
| 0x00000000 (0.0) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F915:0 | LED Status | Largest subindex of this object | UINT8 | RO | 0x06 (6dec) |
F915:01 | RUN | see chapter “Device diagnostic functions” | UINT32 | RO | 0x00000000 (0dec) |
F915:02 | Error | UINT32 | RO | 0x00000000 (0dec) | |
F915:05 | Input OK | UINT32 | RO | 0x00000000 (0dec) | |
F915:06 | Output | UINT32 | RO | 0x00000000 (0dec) |
Index FB00 DEV Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | PM Command | Largest subindex of this object | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request | Command value, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x0000 (0dec) |
FB00:02 | Status | Command status, for use see corresponding application chapter | UINT8 | RW | 0x00 (0dec) |
FB00:03 | Response | Command response, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x00000000 (0dec) |