Input data
Index 6000 AO Output Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | AO Output Inputs | Maximum subindex | UINT8 | RO | 0x07 (7dec) |
6000:02 | Output Overload | Overload on the analog output. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Underrange | The analog output is smaller than the technical output range or than the set limit value. | BOOLEAN | RO | 0x00 (0dec) |
6000:04 | Overrange | The analog output is greater than the technical output range or than the set limit value. | BOOLEAN | RO | 0x00 (0dec) |
6000:06 | Warning | Is set if AO Output value is outside the technical output range or the supply voltage is too low or the terminal temperature is too high. | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Error | Is set if the limit values of the output range are exceeded | BOOLEAN | RO | 0x00 (0dec) |
Index 6010 AO Complementary Limit High Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | AO Complementary Limit High Inputs | Maximum subindex | UINT8 | RO | 0x07 (7dec) |
6010:03 | Underrange | The analog output is smaller than the technical output range or than the set limit value. | BOOLEAN | RO | 0x00 (0dec) |
6010:04 | Overrange | The analog output is greater than the technical output range or than the set limit value. | BOOLEAN | RO | 0x00 (0dec) |
6010:06 | Warning | Is set if AO Output value is outside the technical output range or the supply voltage is too low or the terminal temperature is too high. | BOOLEAN | RO | 0x00 (0dec) |
6010:07 | Error | Is set if the limit values of the output range are exceeded | BOOLEAN | RO | 0x00 (0dec) |
Index 6030 AI Input Voltage Inputs*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6030:0 | AI Input Voltage Inputs | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6030:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6030:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6030:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6030:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6030:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6030:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6030:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6030:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6030:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
6030:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6030:14 | Input Cycle Counter | This counter is incremented with each process data cycle | UINT16 | RO | 0x0000 (0dec) |
*) only for EL9501 |
Index 6050 AI Output Voltage Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6050:0 | AI Output Voltage Inputs | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6050:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6050:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6050:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6050:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6050:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6050:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6050:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6050:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6050:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
6050:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6050:14 | Input Cycle Counter | This counter is incremented with each process data cycle | UINT16 | RO | 0x0000 (0dec) |
Index 6060 AI Output Current Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6060:0 | AI Output Current Inputs | Maximum subindex | INT16 | RO | 0x14 (20dec) |
6060:01 | Underrange | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) |
6060:02 | Overrange | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) |
6060:03 | Limit 1 | Limit value monitoring Limit 1 | BIT2 | RO | 0x00 (0dec) |
6060:05 | Limit 2 | Limit value monitoring Limit 2 | BIT2 | RO | 0x00 (0dec) |
6060:07 | Error | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) |
6060:0C | Tare Active | 0: no tare active or tare is determined on falling edge. | BOOLEAN | RO | 0x00 (0dec) |
6060:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6060:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6060:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
6060:13 | Value (Real32) | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) |
6050:14 | Input Cycle Counter | This counter is incremented with each process data cycle | UINT16 | RO | 0x0000 (0dec) |