Output data
Index 7000 AO Output Output
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | AO Output Output | Maximum subindex | UINT8 | RO | 0x16 (22dec) |
7000:11 | Value | Analog output value | INT16 | RO | 0x0000 (0dec) |
7000:13 | Value (Real32) | Analog output value (Real32) | REAL32 | RO | 0x00000000 (0.0) |
7000:14 | Output Cycle Counter | This counter is incremented with each process data cycle | UINT16 | RO | 0x0000 (0dec) |
7000:15 | Output Interface | Values: 0: “None” | UINT16 | RO | 0x0000 (0dec) |
7000:16 | Output Operation | Values: 0: “Limit Off” | UINT16 | RO | 0x0000 (0dec) |
Index 7010 AO Complementary Limit High Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7010:0 | AO Complementary Limit High Outputs | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
7010:11 | Value | Analog output value | INT16 | RO | 0x0000 (0dec) |
7010:13 | Value (Real32) | Analog output value (Real32) | REAL32 | RO | 0x00000000 (0.0) |
7010:14 | Output Cycle Counter | This counter is incremented with each process data cycle | UINT16 | RO | 0x0000 (0dec) |