Technical data EL9501, EL9561
Output | EL9501 | EL9561 |
|---|---|---|
Number of outputs | 1 | |
Function | Voltage output, with current limitation | |
Wiring | 2-wire | |
Output power | 15 W | 4.8 W |
Efficiency Up,in/Up, out | Down control, approx. 90 % | Down control, approx. 75 % |
Ground reference | single-ended | potential-free |
Max. sampling rate | 1 ksps PDO update Internal sampling rate depending on configured set filter: | |
Sampling type | simultaneous (1 ch.) | |
Load | any (resistive) | |
Output current | max. 2 A, limited by the output power | |
Resistant to short circuit | yes | |
Rate of change, max. | 1000 V/sec. 1) | |
Load type | resistive, inductive, capacitive up to 1 mF | |
1) Reduction possible via CoE setting | ||
Output end value (AEW, FSV) | 5 V | 20 V | |
|---|---|---|---|
Output range, nominal | 0.25…5 V | 1…20 V | |
Output range, technically usable 1) | 0.25…5.3 V typ. | 1.0…21.1 V typ. | |
PDO resolution | 11 bit | ||
PDO LSB | ~2.5 mV | ~10.0 mV | |
Output uncertainty 4) | Basic accuracy at 23°C, max. 100 mA | ±0.5 % ±25 mV | ±0.5 % ±100 mV |
additionally for operation in the specified operating temperature range (extended basic accuracy) 2) | ±0.5 % ±25 mV | ±0.5 % ±100 mV | |
additionally for operation in the full current range 2 A | ±1.2 % 5) ±60 mV
| ±0.3 % 5) ±60 mV
| |
Noise 3) | FNoise, PtP | <10.0 mV typ. | |
FNoise, RMS | <1.5 mV typ. | ||
Channel crosstalk | n.a. | ||
Temperature coefficient | 105 ppm/K typ. | ||
Output impedance | 30 mΩ typ. 5) | ||
1) hardware-dependent, may vary, see output notes in chap. X | |||
Current limitation |
|
|---|---|
Measuring range, end value (FSV, full scale value) | 2 A |
Resolution | approx. 17 mA |
Basic accuracy: deviation at 23°C | ±3 % 1) |
Extended basic accuracy: deviation when operating in the specified operating temperature range | ±5 % 1) |
1) preliminary | |
Inputs | Input voltage Up,in | Output voltage Up,out | Output current | |
|---|---|---|---|---|
available in EL9501 | x | x | x | |
available in EL9561 | - | x | x | |
Function | Voltage measurement | Voltage measurement | Current measurement | |
Wiring | internal | |||
Ground reference | internal | |||
Max. sampling rate | 1 ksps PDO rate ADC acquisition depending on the configured filter: | |||
Sampling type | multiplexing, with an approx. 50 µs delay between input channels 1…4 2) | |||
Internal resistance | internal | |||
Input filter cut-off frequency | 300 kHz (-3 dB, 1st order low-pass) From HW03: 5 kHz | |||
Settling time | 6 µs typ. (0…90 %) From HW03: 82 µs typ. (0...90 %) | |||
Measuring range, nominal | 0…30 V | 0…20 V | 0…2 A | |
Measuring range, end value (FSV, full scale value) | 30 V | 20 V | 2 A | |
Measuring range, technically available | 0…32.1 V | 0…25 V | 2.14 A | |
Recommended operating voltage range | 24 (+20/-15 %) | 0…20 V | 0…20 V | |
Destruction limit | 35 V (+24 V vs. 0 V; long term) 2 kV (+24 V vs. 0 V; surge pulse) | 60 V (output+ vs. GND due to reverse voltage) | 60 V (output+ vs. GND due to reverse voltage) | |
PDO resolution (including sign) | 16 bit | 16 bit | 16 bit | |
Conversion method | SAR | SAR | SAR | |
Measurement uncertainty | Basic accuracy: measurement deviation at 23 °C | ±0.2 % ±60 mV
| ±0.2 % ±40 mV | ±1.5 % ±30 mA |
Extended basic accuracy: measurement deviation when operating in the specified operating temperature range | ±0.5 % ±150 mV
| ±0.5 % ±100 mV
| ±2.5 % ±50 mA
| |
Temperature coefficient | 62.5 ppm/K typ. 1.875 mV/K | 62.5 ppm/K typ. 1.25 mV/K | 210 ppm/K 0.42 mA/K | |
Noise | FNoise, PtP | <5.9 mV typ. | <4.9 mV typ. | <1.8 mA typ. |
FNoise, RMS | <0.86 mV typ. | <0.74 mV typ. | <0.27 mA typ. | |
Channel crosstalk | n.a. | |||
Largest short-term deviation during a specified electrical interference test | ±1 % | ±1 % | ±1 % | |
1) Preliminary information | ||||
General | EL9501 | EL9561 |
|---|---|---|
Power supply | Internal logic via E‑bus Operation Power contacts Up required for power supply function | |
Input voltage Up | 24 V DC (-15 % / +20 %) | |
Distributed clocks | no | |
Electrical isolation power supply/E-bus | functional separation 707 V DC (type test) | according to basic insulation to EN 61010, test voltage 2,000 V, 7 s, production test 1) |
Electrical isolation Up,in/Up, out | - | according to basic insulation to EN 61010, test voltage 2,000 V, 7 s, production test 1) |
Current consumption via E-bus | 80 mA typ. | |
Current consumption of power contacts | 5 mA + output power/output voltage | 10 mA + output power/output voltage |
Min. EtherCAT cycle time | 50 µs | |
Diagnostics in the process image | yes | |
Support NoCoEStorage | yes | |
Special features | Constant voltage output (CV), | Constant voltage output (CV), |
on 35 mm mounting rail, conforms to EN 60715 | ||
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25…+60 °C | |
Permissible ambient temperature range during storage | -40…+85 °C | |
Relative humidity | 95 %, no condensation | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
Protection rating | IP20 | |
Installation position | variable | |
Approvals/markings*) | CE, UKCA, EAC | |
1) the insulation coordination complies with the technical specifications according to EN 61010-1, chapter K. 3, working voltage max. 300 V, pollution degree 2 | ||
*) Real applicable approvals/markings see type plate on the side (product marking).