Product overview power supply terminals 0…20 V, 0…2 A
Name | Description |
|---|---|
Input 24 V DC, output 0...20 V/0...2 A | |
Input 24 V DC, output 0...20 V/0...2 A with electrical isolation |
Name | Description |
|---|---|
Input 24 V DC, output 0...20 V/0...2 A | |
Input 24 V DC, output 0...20 V/0...2 A with electrical isolation |