Input data
Index 6000 Inputs
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6000:0 | Inputs | Max. Subindex | UINT8 | RO | 0x13 (19dec) | 
| 6000:01 | Status__Enabled | Channel switched on | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:02 | Status__Tripped | Channel tripped | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:05 | Status__Hardware Protection | Hardware protection with regard to reverse feed and wiring errors, is displayed as long as the state is present | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:08 | Status__Current Level Warning | Current warning: prewarning info if the current has reached or exceeded the prewarning threshold | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:09 | Status__Cool Down Lock | Restart lock (cooling time) | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:0D | Status__Diag | Indicates that a new message is available in the "Diag History" | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:0E | Status__TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid) | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:0F | Status__Input Cycle Counter | 2-bit counter for synchronization (incremented only if a new value is present) | BIT2 | RO | 0x00 (0dec) | 
| 6000:13 | Status__Error | General hardware error | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:14 | Status__State Reset | Status Reset-Signal | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:15 | Status__State Switch | Status Switch-Signal | BOOLEAN | RO | 0x00 (0dec) |