Information and diagnostic data
Index 10F3 Diagnosis History
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) | 
| 10F3:01 | Maximum Messages | Maximum number of stored messages. A maximum of 50 messages can be stored | UINT8 | RO | 0x00 (0dec) | 
| 10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) | 
| 10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) | 
| 10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) | 
| 10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) | 
| 10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[20] | RO | {0} | 
| ... | ... | ... | ... | ... | ... | 
| 10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[20] | RO | {0} | 
Index 10F8 Actual Time Stamp
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 10F8:0 | Actual Time Stamp | Time stamp | UINT64 | RO | 
 | 
Index 90n0 Info Data (for n = 0, Ch.1; n = 1, Ch. 2)
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 90n0:0 | Info Data | Max. Subindex | UINT8 | RO | 0x17 (23dec) | 
| 90n0:11 | Tripped Counter Short Circuit | Trip counter short circuit (≥1.5 x IN) | UINT32 | RO | 0x00000000 (0dec) | 
| 90n0:12 | Tripped Counter Overload | Trip counter overload (≥1.1 x IN) | UINT32 | RO | 0x00000000 (0dec) | 
| 90n0:13 | Tripped Counter Hardware Protection | Trip counter hardware protection | UINT32 | RO | 0x00000000 (0dec) | 
| 90n0:14 | Tripped Counter Overvoltage | Trip counter overvoltage (≥ 32 V DC) | UINT32 | RO | 0x00000000 (0dec) | 
| 90n0:15 | Tripped Counter Undervoltage | Trip counter undervoltage | UINT32 | RO | 0x00000000 (0dec) | 
| 90n0:16 | Remaining Cool Down Time | Remaining restart time (cooling time) | UINT16 | RO | 0x0000 (0dec) | 
| 90n0:17 | Max Current Drag Indicator | Current drag indicator: Maximum current flow in 0.01 A | UINT16 | RO | 0x0000 (0dec) | 
Index 90n1 Active Characteristic (for n = 0, Ch.1; n=1, Ch. 2)
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 90n1:0 | Active Characteristic | Max. Subindex | UINT8 | RO | 0x1A (26dec) | 
| 90n1:01 | Time value (1.1 * In) | Describes the tripping time in ms, when triggering occurs at 1.1 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:02 | Time value (1.2 * In) | Describes the tripping time in ms, when triggering occurs at 1.2 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:03 | Time value (1.3 * In) | Describes the tripping time in ms, when triggering occurs at 1.3 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:04 | Time value (1.4 * In) | Describes the tripping time in ms, when triggering occurs at 1.4 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:05 | Time value (1.5 * In) | Describes the tripping time in ms, when triggering occurs at 1.5 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:06 | Time value (1.6 * In) | Describes the tripping time in ms, when triggering occurs at 1.6 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:07 | Time value (1.7 * In) | Describes the tripping time in ms, when triggering occurs at 1.7 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:08 | Time value (1.8 * In) | Describes the tripping time in ms, when triggering occurs at 1.8 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:09 | Time value (1.9 * In) | Describes the tripping time in ms, when triggering occurs at 1.9 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:0A | Time value (2.0 * In) | Describes the tripping time in ms, when triggering occurs at 2 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:0B | Time value (2.2 * In) | Describes the tripping time in ms, when triggering occurs at 2.2 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:0C | Time value (2.4 * In) | Describes the tripping time in ms, when triggering occurs at 2.4 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:0D | Time value (2.6 * In) | Describes the tripping time in ms, when triggering occurs at 2.6 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:0E | Time value (2.8 * In) | Describes the tripping time in ms, when triggering occurs at 2.8 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:0F | Time value (3.0 * In) | Describes the tripping time in ms, when triggering occurs at 3 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:10 | Time value (3.25 * In) | Describes the tripping time in ms, when triggering occurs at 3.25 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:11 | Time value (3.5 * In) | Describes the tripping time in ms, when triggering occurs at 3.5 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:12 | Time value (3.75 * In) | Describes the tripping time in ms, when triggering occurs at 3.75 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:13 | Time value (4.0 * In) | Describes the tripping time in ms, when triggering occurs at 4 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:14 | Time value (4.33 * In) | Describes the tripping time in ms, when triggering occurs at 4.33 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:15 | Time value (4.66 * In) | Describes the tripping time in ms, when triggering occurs at 4.66 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:16 | Time value (5.0 * In) | Describes the tripping time in ms, when triggering occurs at 5 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:17 | Time value (5.5 * In) | Describes the tripping time in ms, when triggering occurs at 5.5 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:18 | Time value (6.0 * In) | Describes the tripping time in ms, when triggering occurs at 6 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:19 | Time value (7.0 * In) | Describes the tripping time in ms, when triggering occurs at 7 times IN. | UINT16 | RO | 0x0000 (0dec) | 
| 90n1:1A | Time value (9.0 * In) | Describes the tripping time in ms, when triggering occurs at 9 times IN. | UINT16 | RO | 0x0000 (0dec) | 
Index 90n2 Last Tripped Event (for n = 0, Ch.1; n = 1, Ch. 2)
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 90n2:0 | Last Tripped Event | Max. Subindex | UINT8 | RO | 0x1D (29dec) | 
| 90n2:11 | Operating Mode | Operating mode (EtherCAT / stand-alone) | UINT8 | RO | 0x00 (0dec) | 
| 90n2:12 | Password Protection | Password protection | UINT8 | RO | 0x00 (0dec) | 
| 90n2:13 | Timestamp Type | Type of timestamp (relative or absolute) | UINT8 | RO | 0x00 (0dec) | 
| 90n2:14 | Nominal Current | Nominal current in A | UINT8 | RO | 0x00 (0dec) | 
| 90n2:15 | Characteristic | Characteristic, switch-off behavior | UINT8 | RO | 0x00 (0dec) | 
| 90n2:16 | Tripped Reason | Tripping reason | UINT8 | RO | 0x00 (0dec) | 
| 90n2:17 | Tripped Time | Tripping time according to characteristic curve  | UINT16 | RO | 0x0000 (0dec) | 
| 90n2:18 | Current | Tripping current at time of tripping | UINT16 | RO | 0x0000 (0dec) | 
| 90n2:19 | Load | Load in % on tripping | UINT16 | RO | 0x0000 (0dec) | 
| 90n2:1A | Max Current Drag Indicator | Current drag indicator: highest short-term current flow before tripping | UINT16 | RO | 0x0000 (0dec) | 
| 90n2:1B | Voltage In | Input voltage at time of tripping | UINT16 | RO | 0x0000 (0dec) | 
| 90n2:1C | Voltage Out | Output voltage at time of tripping | UINT16 | RO | 0x0000 (0dec) | 
| 90n2:1D | Timestamp | Timestamp at time of tripping | UINT64 | RO | --- | 
Index 90n3 Last Modification Event (for n = 0, Ch.1; n = 1, Ch. 2)
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 90n3:0 | Last Modification Event | Max. Subindex | UINT8 | RO | 0x1E (30dec) | 
| 90n3:11 | Operating Mode | Operation mode EtherCAT / stand-alone | UINT8 | RO | 0x00 (0dec) | 
| 90n3:12 | Password Protection | Password protection | UINT8 | RO | 0x00 (0dec) | 
| 90n3:13 | Timestamp Type | Type of timestamp (relative or absolute) | UINT8 | RO | 0x00 (0dec) | 
| 90n3:14 | Modification Type | Type of modification, changes via button, EtherCAT or loading of factory settings | UINT8 | RO | 0x00 (0dec) | 
| 90n3:15 | Nominal Current New | Nominal current new | UINT8 | RO | 0x00 (0dec) | 
| 90n3:16 | Nominal Current Old | Nominal current old | UINT8 | RO | 0x00 (0dec) | 
| 90n3:17 | Characteristic New | Characteristic curve new | UINT8 | RO | 0x00 (0dec) | 
| 90n3:18 | Characteristic Old | Characteristic curve old | UINT8 | RO | 0x00 (0dec) | 
| 90n3:19 | Current-Level Warning New | Current warning new | UINT16 | RO | 0x0000 (0dec) | 
| 90n3:1A | Current-Level Warning Old | Current warning old | UINT16 | RO | 0x0000 (0dec) | 
| 90n3:1B | Manual Char. Changed Index | Describes the manual characteristic index which was last changed. | UINT16 | RO | 0x0000 (0dec) | 
| 90n3:1C | Manual Char. Time Value New | Describes the new manual characteristic value which was last changed. | UINT16 | RO | 0x0000 (0dec) | 
| 90n3:1D | Manual Char. Time Value Old | Describes the old manual characteristic value which was last active | UINT16 | RO | 0x0000 (0dec) | 
| 90n3:1E | Timestamp | Timestamp at time of change | UINT64 | RO | --- |