Input data
Index 60n0 Inputs (for n = 0, Ch.1; n = 1, Ch. 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | Inputs | Max. Subindex | UINT8 | RO | 0x24 (36dec) |
60n0:01 | Status__Enabled | Channel switched on | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Status__Tripped | Channel tripped | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Status_Short Circuit | Short circuit (fault current ≥ 1.5 x IN) | BOOLEAN | RO | 0x00 (0dec) |
60n0:04 | Status__Overload | Overload (fault current ≥ 1.1 x IN) | BOOLEAN | RO | 0x00 (0dec) |
60n0:05 | Status__Hardware Protection | Hardware protection for overtemperature, reverse feed, wiring error and redundant current measurement, is displayed as long as the state is active | BOOLEAN | RO | 0x00 (0dec) |
60n0:06 | Status__Overvoltage | Overvoltage (input voltage ≥ 32 V DC) | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Status__Undervoltage | Undervoltage value reached or undershot | BOOLEAN | RO | 0x00 (0dec) |
60n0:08 | Status__Current Level Warning | Current warning: prewarning info if the current has reached or exceeded the prewarning threshold. | BOOLEAN | RO | 0x00 (0dec) |
60n0:09 | Status__Cool Down Lock | Restart lock (cooling time) | BOOLEAN | RO | 0x00 (0dec) |
60n0:0A | Status_Disabled By Switch | Channel switched off with button | BOOLEAN | RO | 0x00 (0dec) |
60n0:0B | Status__Disabled By DI | Channel switched off through digital input | BOOLEAN | RO | 0x00 (0dec) |
60n0:0C | Status__Disabled By Output | Channel switched off through process data output | BOOLEAN | RO | 0x00 (0dec) |
60n0:0D | Status__Diag | Indicates that a new message is available in the "Diag History" | BOOLEAN | RO | 0x00 (0dec) |
60n0:0E | Status__TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid) | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | Status__Input Cycle Counter | 2-bit counter for synchronization (incremented only if a new value is present) | BIT2 | RO | 0x00 (0dec) |
60n0:13 | Status__Error | General hardware error | BOOLEAN | RO | 0x00 (0dec) |
60n0:14 | Status__State Reset | Status reset signal; feedback for 70n0:01 | BOOLEAN | RO | 0x00 (0dec) |
60n0:15 | Status__State Switch | Status Switch-Signal: Feedback for 70n0:02 | BOOLEAN | RO | 0x00 (0dec) |
60n0:21 | Load | Load in % based on IN | UINT16 | RO | 0x0000 (0dec) |
60n0:22 | Current | Output current in 0.01 A | UINT16 | RO | 0x0000 (0dec) |
60n0:23 | Voltage In | Input voltage in 0.1 V | UINT16 | RO | 0x0000 (0dec) |
60n0:24 | Voltage Out | Output voltage in 0.1 V | UINT16 | RO | 0x0000 (0dec) |