Input data
Index 60n0 Inputs (for n = 0, Ch.1; n = 1, Ch. 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | Inputs | Max. Subindex | UINT8 | RO | 0x15 (21dec) |
60n0:01 | Status__Enabled | Channel switched on | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Status__Tripped | Channel tripped | BOOLEAN | RO | 0x00 (0dec) |
60n0:05 | Status__Hardware Protection | Hardware protection with regard to reverse feed and wiring errors, is displayed as long as the state is present | BOOLEAN | RO | 0x00 (0dec) |
60n0:08 | Status__Current Level Warning | Current warning: prewarning info if the current has reached or exceeded the prewarning threshold. | BOOLEAN | RO | 0x00 (0dec) |
60n0:09 | Status__Cool Down Lock | Restart lock (cooling time) | BOOLEAN | RO | 0x00 (0dec) |
60n0:0D | Status__Diag | Indicates that a new message is available in the "Diag History" | BOOLEAN | RO | 0x00 (0dec) |
60n0:0E | Status__TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid) | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | Status__Input Cycle Counter | 2-bit counter for synchronization (incremented only if a new value is present) | BIT2 | RO | 0x00 (0dec) |
60n0:13 | Status__Error | General hardware error | BOOLEAN | RO | 0x00 (0dec) |
60n0:14 | Status__State Reset | Status Reset-Signal | BOOLEAN | RO | 0x00 (0dec) |
60n0:15 | Status__State Switch | Status Switch-Signal | BOOLEAN | RO | 0x00 (0dec) |