Configuration data (vendor-specific)
Index 80nF vendor data (for n = 0, ch.1; n = 1, ch. 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | Vendor data | Max. Subindex | UINT8 | RO | 0x19 (25dec) |
80nF:11 | Voltage In Calibration Offset | Input voltage offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:12 | Voltage In Calibration Gain | Input voltage gain (vendor calibration) | UINT16 | RW | 0x4000 (16384dec) |
80nF:15 | Current Calibration Offset | Current offset (vendor calibration) | INT16 | RW | 0x0000 (0dec) |
80nF:16 | Current Calibration Gain | Current gain (vendor calibration) | UINT16 | RW | 0x4000 (16384dec) |
80nF:17 | Default Nominal Current | Nominal current at delivery or after reset to factory settings | UINT16 | RW | --- |
80nF:18 | Max Nominal Current | Maximum nominal current | UINT16 | RW | --- |
80nF:19 | Nominal Current Type | Nominal current adjustment option: adjustable or fixed | UINT16 | RW | --- |