Configuration data
Index 80n0 Settings (for n = 0, Ch.1; n=1, Ch. 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | Settings | Max. Subindex | UINT8 | RO | 0x19 (25dec) |
80n0:11 | Nominal current | Nominal current (set fuse value), IN | UINT8 | RW | (0x80nF:17) |
80n0:19 | Switch Programming Control | LED button programming option: Indicated whether the nominal current of programmable terminals can be programmed via the LED button. Disable: Locked and not allowed. Only one query of the nominal current is possible! Enable: Programming possible | UINT8 | RW | --- |
Index 80n0 DIG Safe State Active Ch.n
(n=2 for Ch.1; n=3 for Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
80n0:0 | DIG Safe State Active | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80n0:01 | Active | Enabling of the output state defined in index 0x80n1:01 in case of a bus error 0: output retains its current state. | BOOLEAN | RW | 0x01 (1dec) |
Index 80n1 DIG Safe State Value Ch.n
(n=2 for Ch.1; n=3 for Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
80n1:0 | DIG Safe State Value | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
80n1:01 | Value | Defines the state of the output in case of a bus error: 0: output off | BOOLEAN | RW | 0x00 (0dec) |