Product overview electronic overcurrent protection terminal
EL9221-4030 Overcurrent protection terminal, 1-channel, IN 3 A,
EL9221-5000 Overcurrent protection terminal, 1-channel, IN adjustable up to 10 A,
EL9221-5090 Overcurrent protection terminal, 1-channel, IN 10 A,
EL9221-6000 Overcurrent protection terminal, 1-channel, IN adjustable up to 4 A,
EL9221-6040 Overcurrent protection terminal, 1-channel, IN 4 A,
EL9221-9060 Overcurrent protection terminal, 1-channel, IN 6 A,
EL9221-9080 Overcurrent protection terminal, 1-channel, IN 8 A,
EL9222-4433 Overcurrent protection terminal, 2-channel, IN 3 A/ 3 A,
EL9222-5500 Overcurrent protection terminal, 2-channel, IN adjustable up to ∑10 A,
EL9222-6600 Overcurrent protection terminal, 2-channel, IN adjustable up to 4 A,
EL9222-6644 Overcurrent protection terminal, 2-channel, IN 4 A/ 4 A,
EL9222-9482 Overcurrent protection terminal, 2-channel, IN 8 A/ 2 A,
EL9222-9664 Overcurrent protection terminal, 2-channel, IN 6 A/ 4 A,
EL9227-4433 Overcurrent protection terminal, 2-channel, IN 3 A/ 3 A, extended functionalities
EL9227-5500 Overcurrent protection terminal, 2-channel, IN adjustable up to ∑10 A, extended functionalities
EL9227-6600 Overcurrent protection terminal, 2-channel, IN adjustable up to 4 A, extended functionalities
EL9227-6644 Overcurrent protection terminal, 2-channel, IN 4 A/ 4 A, extended functionalities
EL9227-9482 Overcurrent protection terminal, 2-channel, IN 8 A/ 2 A, extended functionalities
EL9227-9664 Overcurrent protection terminal, 2-channel, IN 6 A/ 4 A, extended functionalities