Configuration data (0x8040 - 0x8070)

For all modules with digital input

Module (ModuleIdent)

Module Group

Values for n

"DI" (0x82199)

DI_4x (0x82199, 0x82199, 0x82199, 0x82199)

n = 4 for DI 1 to
n = 7 for DI 4

Index 80n0 SlotGroup 2 (Slot 5, 6, 7, 8) DIP Settings n-3

Index (hex)

Name

Meaning

Data type

Flags

Default

80n0:0

SlotGroup 1
(Slot 5, 6, 7, 8)
DIP Settings n-3

Maximum subindex

UINT8

RO

0x11 (17dec)

80n0:02

Enable filter

0: disables input filter
1: enables input filter

BOOLEAN

RW

0x01 (1dec)

80n0:11

Filter time

Set the input filter time:

100dec: 100 µs
500dec: 500 µs
1000dec: 1 ms
3000dec: 3 ms (default)
10000dec: 10 ms
20000dec: 20 ms

UINT32

RW

0x00000BB8 (3000dec)