Multi-function | Digital input
Multi-function digital input | EL8601-8411 |
---|---|
Connection technology | 1-wire |
Number of inputs | max. 8 |
Specification | EN 61131-2, type 3, positive switching |
Nominal voltage | 24 VDC (-15% / +20%) |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 3) |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 1/3) |
Input filter | Configurable (1 µs, 0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms) |