1 multi-functional analog output U/I (ModuleIdent: 0x682199, 0x602199)

One analog voltage or current output (terminal points 14 - 16, configuration via SlotGroup 5)

1 multi-functional analog output U/I (ModuleIdent: 0x682199, 0x602199) 1:Fig.40: EL8601-8411 - One analog voltage output, one analog current output

Terminal point

Connection

No.

Description

1 analog voltage output

ModuleGroup: AO_1xV
(0x682199)

1 analog current output

ModuleGroup: AO_1xC
(0x602199)

14

Analog voltage output (±10 V)

AO U

 

15

Signal ground for input signal

AO GND

AO GND

16

Analog current input
(0…20 mA)

 

AO I