LEDs
LED | Name | Color | Meaning | |
---|---|---|---|---|
1 | Run | green | RUN: Status of the terminal in the EtherCAT network | |
off | Status "Init" | |||
flashes | Status "Pre-Operational" | |||
Single flash | Status "Safe-Operational" | |||
lit | Status "Operational" | |||
2 | - | - | - | |
3 | ENC A | green | on | A signal is present at encoder input A. |
4 | ENC C | green | on | A signal is present at encoder input C. |
5 | Hall U | green | on | Hall sensor U |
6 | Hall W | green | on | Hall sensor W |
7 | - | - | - | |
8 | Input 1 | green | on | A high level is present at "Input 1". |
9 | - | - | - | |
10 | - | - | - | |
11 | ENC B | green | on | A signal is present at encoder input B. |
12 | - | - | - | |
13 | Hall V | green | on | Hall sensor V |
14 | - | - | - | |
15 | - | - | - | |
16 | Input 2 | green | on | A high level is present at "Input 2". |
LED | Name | Color | Meaning | |
---|---|---|---|---|
1‘ | - | - | - | |
2‘ | - | - | - | |
3‘ | - | - | - | |
4‘ | Enable | green | on | The axis is enabled. |
5‘ | Fan Diag | green | on | The fan module is connected and works without errors. |
6‘ | - | - | - | |
7‘ | - | - | - | |
8‘ | 24V | green | on | The electronics supply voltage is present |
9‘ | - | - | - | |
10‘ | Limit | yellow | on | Limit |
11‘ | Warning | yellow | on | Warning |
12‘ | Error | red | on | Error |
13‘ | Mode | green | on | Fan cartridge Signal "Mode" |
14‘ | - | - | - | |
15‘ | - | - | - | |
16‘ | 48V | green | on | The load voltage is present |