Output data
Index 7000 ENC Outputs Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7000:0 |
ENC Outputs Ch.1 |
Max. Subindex |
UINT8 |
RO |
0x11 (17dec) |
|
7000:02 |
Enable latch extern on positive edge |
Activate external latch with positive edge. |
BOOLEAN |
RO |
0x00 (0dec) |
|
7000:03 |
Set counter |
Set counter |
BOOLEAN |
RO |
0x00 (0dec) |
|
7000:04 |
Enable latch extern on negative edge |
Activate external latch with negative edge. |
BOOLEAN |
RO |
0x00 (0dec) |
|
7000:11 |
Set counter value |
The counter value to be set via "Set counter" (index 0x7000:03). |
UINT32 |
RO |
0x00000000 (0dec) |
Index 7010 ENC Outputs Ch.2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7010:0 |
ENC Outputs Ch.2 |
Max. Subindex |
UINT8 |
RO |
0x11 (17dec) |
|
7010:02 |
Enable latch extern on positive edge |
Activate external latch with positive edge. |
BOOLEAN |
RO |
0x00 (0dec) |
|
7010:03 |
Set counter |
Set counter |
BOOLEAN |
RO |
0x00 (0dec) |
|
7010:04 |
Enable latch extern on negative edge |
Activate external latch with negative edge. |
BOOLEAN |
RO |
0x00 (0dec) |
|
7010:11 |
Set counter value |
The counter value to be set via "Set counter" (index 0x7010:03). |
UINT32 |
RO |
0x00000000 (0dec) |
Index 7020 DCM Outputs Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7020:0 |
DCM Outputs Ch.1 |
Max. Subindex |
UINT8 |
RO |
0x21 (33dec) |
|
7020:01 |
Enable |
Activates the output stage |
BOOLEAN |
RO |
0x00 (0dec) |
|
7020:02 |
Reset |
All errors that may have occurred are reset by setting this bit (rising edge) |
BOOLEAN |
RO |
0x00 (0dec) |
|
7020:03 |
Reduce torque |
Reduced torque (coil current) is active (see subindex 0x8020:05 / 0x8020:06) |
BOOLEAN |
RO |
0x00 (0dec) |
|
7020:11 |
Position |
Set position specification |
UINT32 |
RO |
0x00000000 (0dec) |
|
7020:21 |
Velocity |
Set velocity specification |
INT16 |
RO |
0x0000 (0dec) |
Index 7030 DCM Outputs Ch.2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
7030:0 |
DCM Outputs Ch.2 |
Max. Subindex |
UINT8 |
RO |
0x21 (33dec) |
|
7030:01 |
Enable |
Activates the output stage |
BOOLEAN |
RO |
0x00 (0dec) |
|
7030:02 |
Reset |
All errors that may have occurred are reset by setting this bit (rising edge) |
BOOLEAN |
RO |
0x00 (0dec) |
|
7030:03 |
Reduce torque |
Reduced torque (coil current) is active (see subindex 0x8030:05 / 0x8030:06) |
BOOLEAN |
RO |
0x00 (0dec) |
|
7030:11 |
Position |
Set position specification |
UINT32 |
RO |
0x00000000 (0dec) |
|
7030:21 |
Velocity |
Set velocity specification |
INT16 |
RO |
0x0000 (0dec) |
Index 7040 POS Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7040:0 | POS Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x24 (36dec) |
7040:01 | Execute | Start travel command (rising edge), or prematurely abort travel command (falling edge) | BOOLEAN | RO | 0x00 (0dec) |
7040:02 | Emergency stop | Prematurely abort travel command with an emergency ramp (rising edge) | BOOLEAN | RO | 0x00 (0dec) |
7040:11 | Target position | Specification of the target position | UINT32 | RO | 0x00007FFF (32767dec) |
7040:21 | Velocity | Specification of the maximum set velocity | INT16 | RO | 0x0000 (0dec) |
7040:22 | Start type | Specification of the start types 0x0000 Idle 0x0001 Absolute 0x0002 Relative 0x0003 Endless plus 0x0004 Endless minus 0x0105 Modulo short 0x0115 Modulo short extended 0x0205 Modulo plus 0x0215 Modulo plus extended 0x0305 Modulo minus 0x0315 Modulo minus extended 0x0405 Modulo current 0x0415 Modulo current extended 0x0006 Additive 0x6000 Calibration, Plc cam 0x6100 Calibration, Hw sync 0x6E00 Calibration, set manual 0x6E01 Calibration, set manual auto 0x6F00 Calibration, clear manual | UINT16 | RO | 0x0000 (0dec) |
7040:23 | Acceleration | Acceleration specification | UINT16 | RO | 0x0000 (0dec) |
7040:24 | Deceleration | Deceleration specification | UINT16 | RO | 0x0000 (0dec) |
Index 7050 POS Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7050:0 | POS Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x24 (36dec) |
7050:01 | Execute | Start travel command (rising edge), or prematurely abort travel command (falling edge) | BOOLEAN | RO | 0x00 (0dec) |
7050:02 | Emergency Stop | Prematurely abort travel command with an emergency ramp (rising edge) | BOOLEAN | RO | 0x00 (0dec) |
7050:11 | Target position | Specification of the target position | UINT32 | RO | 0x00007FFF (32767dec) |
7050:21 | Velocity | Specification of the maximum set velocity | INT16 | RO | 0x0000 (0dec) |
7050:22 | Start type | Specification of the start types 0x0000 Idle 0x0001 Absolute 0x0002 Relative 0x0003 Endless plus 0x0004 Endless minus 0x0105 Modulo short 0x0115 Modulo short extended 0x0205 Modulo plus 0x0215 Modulo plus extended 0x0305 Modulo minus 0x0315 Modulo minus extended 0x0405 Modulo current 0x0415 Modulo current extended 0x0006 Additive 0x6000 Calibration, Plc cam 0x6100 Calibration, Hw sync 0x6E00 Calibration, set manual 0x6E01 Calibration, set manual auto 0x6F00 Calibration, clear manual | UINT16 | RO | 0x0000 (0dec) |
7050:23 | Acceleration | Acceleration specification | UINT16 | RO | 0x0000 (0dec) |
7050:24 | Deceleration | Deceleration specification | UINT16 | RO | 0x0000 (0dec) |