Output data

Index 7000 CNT Outputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

7000:0

CNT Outputs Ch.1

Max. subindex

UINT8

RO

0x11 (17dec)

7000:03

Set counter

Set counter value with "Set counter value".

BOOLEAN

RO

0x00 (0dec)

7000:04

Inhibit counter

The counter is stopped as long as this bit is active. The previous counter state is retained.

BOOLEAN

RO

0x00 (0dec)

7000:11

Set counter value

This is the counter value to be set via "Set counter".

UINT32

RO

0x00000000 (0dec)

Index 7010 CNT Outputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

7010:0

CNT Outputs Ch.1

Max. subindex

UINT8

RO

0x11 (17dec)

7010:03

Set counter

Set counter value with "Set counter value".

BOOLEAN

RO

0x00 (0dec)

7010:04

Inhibit counter

The counter is stopped as long as this bit is active. The previous counter state is retained.

BOOLEAN

RO

0x00 (0dec)

7010:11

Set counter value

This is the counter value to be set via "Set counter".

UINT32

RO

0x00000000 (0dec)

Index 7020 DCM Outputs Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

7020:0

DCM Outputs Ch.1

Max. Subindex

UINT8

RO

0x21 (33dec)

7020:01

Enable

Activates the output stage

BOOLEAN

RO

0x00 (0dec)

7020:02

Reset

All errors that may have occurred are reset by setting this bit (rising edge)

BOOLEAN

RO

0x00 (0dec)

7020:03

Reduce torque

Reduced torque (coil current) is active (see subindex 0x8020:05 / 0x8020:06)

BOOLEAN

RO

0x00 (0dec)

7020:21

Velocity

Set velocity specification

INT16

RO

0x0000 (0dec)

Index 7030 DCM Outputs Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

7030:0

DCM Outputs Ch.2

Max. Subindex

UINT8

RO

0x21 (33dec)

7030:01

Enable

Activates the output stage

BOOLEAN

RO

0x00 (0dec)

7030:02

Reset

All errors that may have occurred are reset by setting this bit (rising edge)

BOOLEAN

RO

0x00 (0dec)

7030:03

Reduce torque

Reduced torque (coil current) is active (see subindex 0x8030:05 / 0x8030:06)

BOOLEAN

RO

0x00 (0dec)

7030:21

Velocity

Set velocity specification

INT16

RO

0x0000 (0dec)