Command object
Index FB00 DCM Command
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
FB00:0 |
DCM Command |
Command interface |
UINT8 |
RO |
0x03 (3dec) |
FB00:01 |
Request |
0x8000: Software reset, hardware is re-initialized with the current CoE configuration (this otherwise happens only during the transition to INIT) |
OCTET-STRING[2] |
RW |
{0} |
FB00:02 |
Status |
0x8000: 0x01 if a reset has taken place |
UINT8 |
RO |
0x00 (0dec) |
FB00:03 |
Response |
0x8000: not used |
OCTET-STRING[4] |
RO |
{0} |