Information and diagnosis data (device-specific)

Index F900 DCM Info data

Index (hex)

Name

Meaning

Data type

Flags

Default

F900:0

DCM Info data

Max. Subindex

UINT8

RO

0x06 (6dec)

F900:01

Software version (driver)

Software version of the driver card

STRING

RO

 

F900:02

Internal temperature

Internal terminal temperature
(unit: 1 °C)

INT8

RO

0x00 (0dec)

F900:04

Control voltage

Control voltage
(unit: 1 mV)

UINT16

RO

0x0000 (0dec)

F900:05

Motor supply voltage

Load voltage
(unit: 1 mV)

UINT16

RO

0x0000 (0dec)

F900:06

Cycle time

Measured cycle time
(unit: 1 µs)

UINT16

RO

0x0000 (0dec)