EL73x2 - Technical data
Technical data | EL7332 | EL7342 |
|---|---|---|
Number of channels | 2 DC motors, | 2 DC motors, |
Rated load voltage | 24 VDC (-15%/+20%) | 8 … 48 VDC |
Load type | DC brush motors, inductive | |
Output current | 2 x 1.0 A | 2 x 3.5 A |
Output current | 2 x 3.0 A | 2 x 6.5 A |
PWM clock frequency | 30 kHz with 180° phase shift each | |
Duty factor | 0 … 100 % (voltage-controlled) | |
Distributed Clocks | yes | |
Control resolution | max. 10 bits current, 16 bits speed | |
Supply voltage for electronic | via E-bus and power contacts | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Current consumption via E-bus | typ. 140 mA | |
Current consumption power contacts | typ. 40 mA + motor current | typ. 70 mA |
Current consumption sensor supply | - | typ. 20 mA |
Encoder/input signal | - | Signal voltage "0": |
- | Signal voltage "1": | |
Nominal voltage of encoder signals | - | 5 ... 24 V, 5 mA, |
Signal voltage | 24 VDC | |
Pulse frequency | - | 400,000 increments/s, |
Environmental conditions | EL7332 | EL7342 |
|---|---|---|
permissible ambient temperature range during operation | 0°C ... + 55°C | |
permissible ambient temperature range during storage | -25°C ... + 85°C | |
permissible relative humidity | 95 %, no condensation | |
General data | EL7332 | EL7342 |
|---|---|---|
Weight | approx. 50 g | approx. 90 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | approx. 27 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | ||
Installation position | without fan cartridge ZB8610: standard installing position | |
Standards and approvals | EL7332 | EL7342 |
|---|---|---|
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
EMC category | Category C3 - standard | |
Protection class | IP20 | |
Approvals / markings* | CE, EAC, UKCA, | |
*) Real applicable approvals/markings see type plate on the side (product marking).