Configuration data (vendor-specific)

Index 801F DRV Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

801F:0

DRV Vendor data

Maximum subindex

UINT8

RO

0x15 (21dec)

801F:11

Amplifier peak current

Peak current of the amplifier
Unit: mA

UINT32

RO

0x00001F40 (8000dec)

801F:12

Amplifier rated current

Rated current of the amplifier
Unit: mA

UINT32

RO

0x00000FA0 (4000dec)

801F:13

Amplifier thermal time constant

Thermal time constant of the amplifier
Unit: 0.1 ms

UINT16

RO

0x0023 (35dec)

801F:14

Amplifier overcurrent threshold

Threshold value for short-circuit detection
Unit: mA

UINT32

RO

0x00002EE0 (12000dec)

801F:15

Max rotary field frequency

Max. rotary field frequency in Hz

UINT16

RO

0x0257 (599dec)