Configuration data (vendor-specific)
Index 2020 Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2020:0 | Vendor data | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
2020:11 | Amplifier peak current | Peak current of the amplifier | UINT32 | RO | 0x00001F40 (8000dec) |
2020:12 | Amplifier rated current | Rated current of the amplifier | UINT32 | RO | 0x00000FA0 (4000dec) |
2020:13 | Amplifier thermal time constant | Thermal time constant of the amplifier | UINT16 | RO | 0x0023 (35dec) |
2020:14 | Amplifier overcurrent threshold | Threshold value for short-circuit detection | UINT32 | RO | 0x00002EE0 (12000dec) |
2020:15 | Max rotary field frequency | Max rotary field frequency | UINT16 | RW | 0x0257 (599dec) |