Technical data
Technical data | EL7201, EL7201-0001 | EL7211, EL7211-0001 |
---|---|---|
Number of outputs | 3 motor phases, 2 resolver excitations, 2 motor holding brakes | |
Number of inputs | 2 (4) DC link voltages, 4 resolvers | |
DC link supply voltage | 8 ... 48 VDC | |
Supply voltage | 24 VDC via the power contacts, via the E-bus | |
Output current | 2.8 Arms (without fan cartridge ZB8610) | 4.5 Arms |
Peak current | 5.7 Arms for 1 second 2.8 Arms (without fan cartridge ZB8610) | 9 Arms for 1 second |
Rated power | 170 W (without fan cartridge ZB8610) | 276 W |
Motor holding brake output voltage | 24 V (+ 6 %, - 10 %) | |
Max. motor holding brake output current | max. 0.5 A | |
Load type | Permanent magnet synchronous motors, inductive (series AM31xx) | |
PWM switching frequency | 16 kHz | |
Current controller frequency | double PWM switching frequency | |
Velocity controller frequency | 16 kHz | |
Diagnostics LED | Status, warning, errors and limits | |
Power loss | typ. 1.6 W | |
Current consumption via E-bus | typ. 120 mA | |
Current consumption from the 24 V | typ. 50 mA + holding brake | |
Supports NoCoeStorage function | Yes | |
Reverse polarity protection | 24 V power supply yes, with leakage capacitor | |
Fuse protection | 24 V power supply 10 A | |
Electrical isolation | 500 V (E-bus/signal voltage) | |
Possible EtherCAT cycle times | Multiple of 125 µs | |
Configuration | no address setting required | |
Weight | approx. 60 g | approx. 95 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative humidity | 95 %, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
EMC category | Category C3 - standard | |
Protection class | IP20 | |
Installation position | without fan cartridge ZB8610: standard installing position | |
Approvals / markings* | CE, EAC, UKCA, |
*) Real applicable approvals/markings see type plate on the side (product marking).