Introduction EL72x1


Servomotor terminals, 48 VDC
The servomotor EtherCAT Terminals EL7201 (MDP742 profile, 48 VDC, 2.8 Arms) / EL7201-0001 (DS402 profile, 48 VDC, 2.8 Arms) and EL7211 (MDP742 profile, 48 VDC, 4.5 Arms) / EL7211-0001 (DS402 profile, 48 VDC, 4.5 Arms) with integrated resolver interface offer high servo performance with a very compact design. The EL72x1 was designed for the motor types of the AM31xx and AM81xx series from Beckhoff Automation.
The fast control technology, based on field-orientated current and PI speed control, supports fast and highly dynamic positioning tasks. The monitoring of numerous parameters, such as overvoltage and undervoltage, overcurrent, terminal temperature or motor load via the calculation of an I²T model, offers maximum operational reliability.
EtherCAT, as a high-performance system communication, and CAN-over-EtherCAT (CoE), as the application layer, enable ideal interfacing with PC-based control technology.
The latest power semiconductors guarantee minimum power loss and enable feedback into the DC link when braking.
The LEDs indicate status, warning and error messages as well as possibly active limitations.
![]() | Recommended TwinCAT version In order to be able to utilize the full power of the EL72x1, we recommend using the EL72x1 with TwinCAT 2.11 R3 or higher! |
![]() | Mandatory hardware The EL72x1 must be operated with a real-time capable computer and distributed clocks. |
![]() | Approved motors Trouble-free operation can only be guaranteed with motors approved by Beckhoff. |
Quick links
Connection instructions
- Chapter "Mounting and wiring",
Configuration instructions
- Chapter "Commissioning",
- Chapter "Configuration with the TwinCAT System Manager",