Information / diagnosis data
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages. A maximum of 50 messages can be stored | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO | {0} |
... | ... | ... | ... | ... | ... |
10F3:37 | Diagnosis Message 050 | Message 50 | OCTET-STRING[28] | RO | {0} |
Index 10F8 Actual Time Stamp
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F8:0 |
Actual Time Stamp |
Time stamp |
UINT64 |
RO |
|
Index 2019 OCT Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2019:0 | OCT Memory interface | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
2019:01 | cmd | 3dec: Enc Write | INT16 | RW | 0x0007 (7dec) |
2019:02 | Len |
| INT16 | RW | 0x0000 (0dec) |
2019:03 | Adr |
| UINT32 | RW | 0x00000000 (0dec) |
2019:04 | Offset |
| UINT32 | RW | 0x00000000 (0dec) |
2019:05 | Ctrl/Status | 0dec: Init (Default) | INT16 | RW | 0x0000 (0dec) |
2019:06 | Data |
| OCTET-STRING[32] | RW | 0x00000000 (0dec) |
Index 2030 Amplifier Diag data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
2030:0 |
Amplifier Diag data |
Maximum subindex |
UINT8 |
RO |
0x11 (17dec) |
|
2030:11 |
Amplifier I2T temperature |
I2T model load |
UINT8 |
RO |
0x00 (0dec) |
Index 2031 Motor Diag data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
2031:0 |
Motor Diag data |
Maximum subindex |
UINT8 |
RO |
0x13 (19dec) |
|
2031:11 |
Motor I2T temperature |
I2T model load |
UINT8 |
RO |
0x00 (0dec) |
|
2031:13 |
Motor temperature |
Temperature utilization ratio |
UINT16 |
RO |
0x0000 (0dec) |
Index 2040 Amplifier Info data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
2040:0 |
Amplifier Info data |
Maximum subindex |
UINT8 |
RO |
0x12 (18dec) |
|
2040:11 |
Amplifier temperature |
Internal terminal temperature |
UINT16 |
RO |
0x0000 (0dec) |
|
2040:12 |
DC link voltage |
DC link voltage |
UINT32 |
RO |
0x00000000 (0dec) |
Index 2041 Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2041:0 | Info data | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
2041:11 | Auxiliary voltage (10 V) | Auxiliary voltage | UINT32 | RO | 0x00000000 (0dec) |
Index 2058 OCT Info data
(these data are always read in automatically from the electronic type plate of the motor and serve purely informative purposes)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2058:0 | OCT Info data | Maximum subindex | UINT8 | RO | 0x20 (32dec) |
2058:11 | Encoder Type | Feedback type | UINT16 | RO | 0x0000 (0dec) |
2058:12 | Resolution | Resolution of the feedback | UINT32 | RO | 0x00000000 (0dec) |
2058:13 | Range | Working range of the feedback. On leaving this range there is an overflow of the position. | UINT32 | RO | 0x00000000 (0dec) |
2058:14 | Type Code Name | Name of the feedback | STRING | RO |
|
2058:15 | Serial No | Serial number of the feedback | STRING | RO |
|
2058:16 | Firmware Revision No | Revision of the firmware | STRING | RO |
|
2058:17 | Firmware Date | Date of the firmware | STRING | RO |
|
2058:18 | EEPROM Size | EEPROM size | UINT16 | RO | 0x0000 (0dec) |
2058:19 | Temperature | Temperature | INT16 | RO | 0x0000 (0dec) |
2058:1A | LED Current | Current of the feedback LED | UINT16 | RO | 0x0000 (0dec) |
2058:1B | Supply voltage | Supply voltage of the feedback | UINT32 | RO | 0x00000000 (0dec) |
2058:1C | Life- time | Operating hour counter | UINT32 | RO | 0x00000000 (0dec) |
2058:1D | Received Signal Strength Indicator | Received signal strength at the terminal | UINT16 | RO | 0x0000 (0dec) |
2058:1E | Slave Received Signal Strength Indicator | Received signal strength at the encoder | UINT16 | RO | 0x0000 (0dec) |
2058:1F | Line delay | Running time of the signal in the cable | UINT16 | RO | 0x0000 (0dec) |
2058:20 | Encoder position offset | Position offset stored in the motor feedback | UINT16 | RO | 0x0000 (0dec) |
Index 2059 OCT Nameplate
The parameters described in this index are always read from the electronic type plate of the connected motor. These parameters automatically lead to the parameters marked with an asterisk (*) in this chapter, if automatic scanning of the electronic type plate is switched on (index 0x2018).
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2059:0 | OCT Nameplate | Maximum subindex | UINT8 | RO | 0x24 (36dec) |
2059:01 | Motor vendor | Motor vendor | STRING | RO |
|
2059:02 | Electric motor type | Motor type | STRING | RO |
|
2059:03 | Serial No | Serial number | STRING | RO |
|
2059:04 | Order code | Order number | STRING | RO |
|
2059:05 | Motor construction | Type of motor | STRING | RO |
|
2059:06 | Pole pairs | Number of pole pairs | UINT32 | RO | 0x00000000 (0dec) |
2059:07 | Standstill current (rms) | Effective holding current | UINT32 | RO | 0x00000000 (0dec) |
2059:08 | Rated current (rms) | Effective rated current | UINT32 | RO | 0x00000000 (0dec) |
2059:09 | Peak current (rms) | Effective peak current | UINT32 | RO | 0x00000000 (0dec) |
2059:0A | Nominal voltage (rms) | Effective nominal voltage | UINT32 | RO | 0x00000000 (0dec) |
2059:0B | Max voltage (rms) | Maximum voltage | UINT32 | RO | 0x00000000 (0dec) |
2059:0C | Max winding du/dt | Maximum permissible voltage rise on the winding | UINT32 | RO | 0x00000000 (0dec) |
2059:0D | Max torque | Maximum torque | UINT16 | RO | 0x0000 (0dec) |
2059:0E | Torque constant | Torque constant | UINT16 | RO | 0x0000 (0dec) |
2059:0F | EMK (rms) | Reverse voltage | UINT32 | RO | 0x00000000 (0dec) |
2059:10 | Winding resistance Ph-Ph 20°C | Coil resistance | UINT16 | RO | 0x0000 (0dec) |
2059:11 | Ld Ph-Ph | Inductance in the direction of flow | UINT16 | RO | 0x0000 (0dec) |
2059:12 | Lq Ph-Ph | Inductance in the torque-forming direction | UINT16 | RO | 0x0000 (0dec) |
2059:13 | Max speed | Maximum speed | UINT32 | RO | 0x00000000 (0dec) |
2059:14 | Moment of inertia | Mass moment of inertia | UINT16 | RO | 0x0000 (0dec) |
2059:15 | T motor warn limit | Motor temperature warning threshold | UINT16 | RO | 0x0000 (0dec) |
2059:16 | T motor shut down | Motor temperature error threshold | UINT16 | RO | 0x0000 (0dec) |
2059:17 | Time constant i2t | Time constant I2T model | UINT16 | RO | 0x0000 (0dec) |
2059:18 | Motor thermal constant | Thermal time constant of the motor | UINT16 | RO | 0x0000 (0dec) |
2059:1B | Brake type | Brake type
| STRING | RO |
|
2059:1C | Min brake voltage | Minimum brake voltage | UINT32 | RO | 0x00000000 (0dec) |
2059:1D | Max brake voltage | Maximum brake voltage | UINT32 | RO | 0x00000000 (0dec) |
2059:1E | Min brake monitor current | Minimum current for the monitoring of the brake | UINT32 | RO | 0x00000000 (0dec) |
2059:1F | Brake holding torque | Brake holding torque | UINT32 | RO | 0x00000000 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
2059:20 | Brake T on | Time until the brake is applied | UINT16 | RO | 0x0000 (0dec) |
2059:21 | Brake T off | Time until the brake is released | UINT16 | RO | 0x0000 (0dec) |
2059:22 | Brake reduced holding voltage | Reduced brake voltage | UINT32 | RO | 0x00000000 (0dec) |
2059:23 | Brake time to red. holding volt. | Time from which the brake holds with reduced voltage | UINT16 | RO | 0x0000 (0dec) |
2059:24 | Motor temp sensor connection | Temperature sensor connection feedback port | STRING | RO |
|