Output data
Index 7001 FB Touch probe outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7001:0 | FB Touch probe outputs | Maximum subindex | UINT8 | RO | 0x0E (14dec) |
7001:01 | TP1 Enable | Switch on Touchprobe 1 | BOOLEAN | RO | 0x00 (0dec) |
7001:02 | TP1 Continous | 0: triggered only on the first event | BOOLEAN | RO | 0x00 (0dec) |
7001:03 | TP1 Trigger mode | Input 1 is triggered (not changeable). | BIT2 | RO | 0x00 (0dec) |
7001:05 | TP1 Enable pos edge | Trigger on positive edge | BOOLEAN | RO | 0x00 (0dec) |
7001:06 | TP1 Enable neg edge | Trigger on negative edge | BOOLEAN | RO | 0x00 (0dec) |
7001:09 | TP2 Enable | Switch on Touchprobe 2 | BOOLEAN | RO | 0x00 (0dec) |
7001:0A | TP2 Continous | 0: triggered only on the first event | BOOLEAN | RO | 0x00 (0dec) |
7001:0B | TP2 Trigger mode | Input 2 is triggered (not changeable). | BIT2 | RO | 0x00 (0dec) |
7001:0D | TP2 Enable pos edge | Trigger on positive edge | BOOLEAN | RO | 0x00 (0dec) |
7001:0E | TP2 Enable neg edge | Trigger on negative edge | BOOLEAN | RO | 0x00 (0dec) |
Index 7010 DRV Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | DRV Outputs | Maximum subindex | UINT8 | RO | 0x0E (14dec) |
7010:01 | Controlword | Controlword | UINT16 | RO | 0x0000 (0dec) |
7010:03 | Modes of operation | Permitted values: | UINT8 | RW | 0x00 (0dec) |
7010:05 | Target position | Configured target position | UINT32 | RW | 0x00000000 (0dec) |
7010:06 | Target velocity | Configured target velocity | INT32 | RO | 0x00000000 (0dec) |
7010:09 | Target torque | Configured input value for torque monitoring Equation for index 0x8010:54 = 0 : Equation for index 0x8010:54 = 1 : | INT16 | RO | 0x0000 (0dec) |
7010:0A | Torque offset | Torque value offset Equation for index 0x8010:54 = 0 : Equation for index 0x8010:54 = 1 : | INT16 | RO | 0x0000 (0dec) |
7010:0B | Torque limitation | Torque threshold value for torque monitoring (bipolar limit) Equation for index 0x8010:54 = 0 : Equation for index 0x8010:54 = 1 : | UINT16 | RW | 0x7FFF (32767dec) |
7010:0E | Commutation angle | Commutation angle (for CSTCA mode) | UINT16 | RO | 0x0000 (0dec) |
The following note relates to the DMC objects 0x6030, 0x7030, 0x8030 and 0x8031.
![]() | Data type INT64 for all positions in the travel distance control The data type INT64 is used for all positions in the travel distance control.
|
Index 7030 DMC outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7030:0 | DMC Outputs | Maximum subindex | UINT8 | RO | 0x36 (54dec) |
7030:02 | DMC_FeedbackControl__Enable latch extern on positive edge | Latches to the positive edge of the external input | BOOLEAN | RO | 0x00 (0dec) |
7030:03 | DMC_FeedbackControl__Set counter | With a rising edge, "Actual position" is set to the value of "Set counter value". | BOOLEAN | RO | 0x00 (0dec) |
7030:04 | DMC_FeedbackControl__Enable latch extern on negative edge | Latches to the negative edge of the external input | BOOLEAN | RO | 0x00 (0dec) |
7030:11 | DMC_DriveControl__Enable | Activate drive | BOOLEAN | RO | 0x00 (0dec) |
7030:12 | DMC_DriveControl__Reset | Perform a reset of the drive hardware | BOOLEAN | RO | 0x00 (0dec) |
7030:21 | DMC_PositionControl__Execute | Start motion command with rising edge The task runs as long as this bit is set or until the command is completed. If the level drops during travel, the axis is brought to a standstill with the deceleration specified for the task. | BOOLEAN | RO | 0x00 (0dec) |
7030:22 | DMC_PositionControl__Emergency stop | In the event of a rising edge, decelerate to a standstill with the emergency stop ramp | BOOLEAN | RO | 0x00 (0dec) |
7030:31 | DMC__Set counter value | s. 0x7030:03 | INT64 | RO | 0x0000000000000000 (0dec) |
7030:32 | DMC__Target position | Position specification in feedback increments | INT64 | RO | 0x0000000000000000 (0dec) |
7030:33 | DMC__Target velocity | Maximum velocity during the motion command in 10000ths of the rated motor speed | INT16 | RO | 0x0000 (0dec) |
7030:34 | DMC__Start type | Type of positioning task: 0x0001: Absolute 0x0002: Relative 0x0003: Endless + 0x0004: Endless - 0x0105: Modulo short 0x0205: Modulo + 0x0305: Modulo - 0x6000: Cali PLC cam 0x6200: Cali Block 0x6E00: Cali set 0x6F00: Cali clear | UINT16 | RO | 0x0000 (0dec) |
7030:35 | DMC__Target acceleration | Acceleration: Time in ms from standstill to reaching the rated motor speed | UINT16 | RO | 0x0000 (0dec) |
7030:36 | DMC__Target deceleration | Delay: Time in ms for deceleration from rated motor speed to standstill | UINT16 | RO | 0x0000 (0dec) |