Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL7037 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 09 | 01 | EL7037-0000-0016 | 2015/02 |
02 | EL7037-0000-0017 | 2015/07 | |
03 | EL7037-0000-0018 | 2016/06 | |
04 | EL7037-0000-0019 | 2017/03 | |
05 | EL7037-0000-0020 | 2020/10 | |
06 | EL7037-0000-0021 | 2020/07 | |
07 |
| 2022/08 | |
10* | 10* | EL7037-0000-0023 | 2025/05 |
EL7047 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01 - 09 | 01 | EL7047-0000-0016 | 2014/07 |
02 | EL7047-0000-0017 | 2015/01 | |
03 | EL7047-0000-0018 | 2015/08 | |
04 | EL7047-0000-0019 | 2016/06 | |
05 | EL7047-0000-0020 | 2017/03 | |
07 - 17 | 06 | EL7047-0000-0021 | 2019/04 |
07 |
| 2021/10 | |
09 | EL7047-0000-0023 | 2022/01 | |
18* | 10* |
| 2025/03 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.