EL7037 - Technical data
Technical data | EL7037 |
|---|---|
Number of outputs | 1 stepper motor, 2 phases |
Number of digital inputs | 2 limit position, 4 for an encoder system |
Number of digital outputs | 1 configurable for brake (0.5 A) |
Supply voltage | 24 V DC(-15%/+20%) |
Output current | 1.5 A (overload- and short-circuit-proof) |
Output current | 3.0 A (overload- and short-circuit-proof) |
Operating modes | Standard mode (velocity direct / position controller) |
Maximum step frequency | 1000, 2000, 4000, 8000 or 16000 full steps/s (configurable) |
Step pattern | up to 64-fold micro stepping (automatic switching, speed-dependent) |
Current controller frequency | approx. 30 kHz |
Encoder pulse frequency | maximum 400,000 increments/s (4-fold evaluation) |
Input signal voltage "0" | -3 V…1 V |
Input signal voltage "1" | 3.7 V…28 V |
Input current | typ. 3 mA |
Diagnostics LED | Warning strand A and B, error strand A and B, power, enable |
Resolution | approx. 5,000 positions in typical applications (per revolution) |
Power supply | via the E-bus, encoder/driver stage: via the power contacts, motor: via terminal contacts |
Current consumption from the E-bus | typ. 100 mA |
Electrical isolation | 500 V (E-bus/signal voltage) |
Support NoCoEStorage | Yes |
Configuration | no address setting required |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
Installation | on 35 mm mounting rail according to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27, see Installation instructions for enhanced mechanical load capacity |
EMC immunity/emission | according to EN 61000-6-2 / EN 61000-6-4 |
EMC category | Category C3 - standard |
Protection class | IP20 |
Installation position | without fan cartridge ZB8610: standard installing position |
Approvals / markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).