Information / diagnostic data (device specific)
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 | Encoder profile number | UINT32 | RW | 0x000001FF (511dec) |
F010:02 | SubIndex 002 | Stepper motor profile number | UINT32 | RW | 0x000002BF (703dec) |
F010:03 | SubIndex 003 | Positioning interface profile number | UINT32 | RW | 0x000002C0 (704dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | Revision number | UINT32 | RW | 0x00000000 (0dec) |
Index F900 STM Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | STM Info data | Maximum subindex | UINT8 | RO | 0x06 (6dec) |
F900:01 | Software version (driver) | Software version of the output driver | STRING | RO |
|
F900:02 | Internal temperature | Internal terminal temperature | INT8 | RO | 0x00 (0dec) |
F900:04 | Control voltage | Control voltage | UINT16 | RO | 0x0000 (0dec) |
F900:05 | Motor supply voltage | Motor supply voltage | UINT16 | RO | 0x0000 (0dec) |
F900:06 | Cycle time | Current EtherCAT cycle time | UINT16 | RO | 0x0000 (0dec) |
Index FB40 Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FB40:0 | Memory interface | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
FB40:01 | Address | reserved | UINT32 | RW | 0x00000000 (0dec) |
FB40:02 | Length | reserved | UINT16 | RW | 0x0000 (0dec) |
FB40:03 | Data | reserved | OCTET-STRING[8] | RW | {0} |