Command object

Index FB00 STM Command

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

STM Command

Maximum subindex

UINT8

RO

0x03 (3dec)

FB00:01

Request

Requesting a command

0x8000: Software reset

OCTET-STRING[2]

RW

{0}

FB00:02

Status

Status of the command

UINT8

RO

0x00 (0dec)

0: No error, without return value

1: No error, with return value

2: With error, without return value

3: With error, with return value

... reserved

255: Command execution active

FB00:03

Response

Return value of the executed command

OCTET-STRING[4]

RO

{0}